• News
  • Download Center
  • Product Selection
United States
Change to Another Country
Search


Products & Services
Electric Motors
Pump Motors

» Home » Products & Services » Electric Motors » Pump Motors » Close Coupled Pump : Three-Phase - "JP" Type - ODP - NEMA Premium


 
Close Coupled Pump : Three-Phase -
 
Click on image to enlarge
 
Close Coupled Pump : Three-Phase - "JP" Type - ODP - NEMA Premium




Description

WEG offers JP standardized type of ODP close-coupled pump line of motors. Remember that ODP are suitable where dirt and moisture are at a minimum.

Applications

Specially developed line for industrial and commercial pumping applications.

  • Water pumping
  • Process
  • Transfer and circulating pumps
Standard Features
  • 3 phase, 2, 4 and 6 pole, 60Hz;
  • Voltage: 208-230/460V, 460V;
  • Squirrel cage rotor / Aluminum die cast;
  • Open drip proof design;
  • NEMA dimensions;
  • Service Factor: 1.15;
  • Class "F" insulation;
  • Temperature rise: Class "B" (80ºC);
  • Continuous Duty (S1);
  • 104ºF (40ºC) ambient temperature;
  • 1045 carbon steel shaft;
  • F1 mount (with cast iron "C" Flange);
  • Paint: Enamel alkyd resin base;
  • Color: RAL 6002
  • NPT threaded holes in T-Box;
  • Stainless steel nameplate;
Optional Features
  • Cable glands;
  • Special voltages;
  • Cast iron NEMA C-flange or D-flange (D-flange only for frames 254T and up);
  • Special designed shaft;
  • Second shaft end;
  • Thermistors, Thermostats or RTD’s (PT100);
  • Roller bearing on drive end;
  • IEC metric frames (on request) for frame 254T up to 445T;
  • Stainless steel shaft;
  • Class H insulation;
  • Design C;
  • 575V;
Frame - Specific Features
    FOR FRAME 143/5JP, only
  • Welded steel plate frames (welded feet)
  • Cast iron endshields fixed with through bolt construction
  • "ZZ" bearings (double shielded)
  • Degree of protection: IP21

    FOR FRAME 182JP up to 215JP, only
  • Welded steel plate frames (welded feet)
  • Aluminum endshields and Terminal box
  • Cooling system with finned rotor
  • Cast iron endshields fixed with through bolt construction
  • "ZZ" bearings (double shielded)
  • Degree of protection: IP21

    FOR FRAME 254JP UP TO 445JP
  • Cast iron frames
  • Cast iron endshields and terminal box
  • Cooling system with finned rotor
  • Regreasable bearings system (frame 254JM and up)
  • Degree of protection: IP23
NOTES
All motors are tested according to IEEE 112 std. - method "B" or C390 CSA.




 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail