- Description
WEG offers JP standardized type of ODP close-coupled pump line of motors. Remember that ODP are suitable where dirt and moisture are at a minimum.
- Applications
Specially developed line for industrial and commercial pumping applications.
- Water pumping
- Process
- Transfer and circulating pumps
- Standard Features
- 3 phase, II & IV pole, 60Hz
- Voltage: 208-230/460V, 460V
- Squirrel cage rotor / Aluminum die cast
- Open drip proof design
- NEMA dimensions
- Service Factor: 1.15
- Class "F" insulation
- Temperature rise: Class "B" (130ºC)
- Continuous Duty (S1), 40ºC ambient
- 1045 carbon steel shaft
- F1 mount (with cast iron "C" Flange)
- Paint: Enamel alkyd resin base
- Color: RAL 5009 (Blue)
- NPT threaded holes in T-Box
- Stainless steel nameplate
- Optional Features
- Cable glands
- Special voltages
- Specially designed shaft
- Thermostats or RTD"s (PT100) - For frames 182JP and up
- IEC metric frames (on request) - For frames 254JP up to 365JP
- Frame - Specific Features
FOR FRAME 143/5JP, only - Welded steel plate frames (welded feet)
- Cast iron endshields fixed with through bolt construction
- "ZZ" bearings (double shielded)
- Degree of protection: IP21
FOR FRAME 182JP up to 215JP, only - Welded steel plate frames (welded feet)
- Aluminum endshields and Terminal box
- Cooling system with finned rotor
- Cast iron endshields fixed with through bolt construction
- "ZZ" bearings (double shielded)
- Degree of protection: IP21
FOR FRAME 254JP UP TO 445JP - Cast iron frames
- Cast iron endshields and terminal box
- Cooling system with finned rotor
- Ball bearings (roller bearings for frames 404JP and up, for IV pole)
- Regreasable bearings system (frame 254JP and up)
- Degree of protection: IP23
- NOTES
All motors are tested according to IEEE 112 std. - method "B" or C390 CSA.