- Description
These motors have a wide range of applications. Because of their high starting torque, they are particularly well-suited for heavy starting loads. These motors do utilize phase insulation materials. They might be fitted with a C-Face as well as mounting feet for flexible mounting situations.
- Applications
- Pumps
- Air Conditioning equipment
- Farm Equipment
- Conveyors
- Business machines
- Gear reducers
- Compressors
- Tools
- Fans and blowers
- Packaging equipment
- Standard Features
- Three phase, II, IV or VI pole, 60Hz
- Squirrel cage rotor
- NEMA dimensions
- High starting torque
- Service Factor 1.15 or better
- Ball bearings
- Color: RAL 7022 (Dark Gray)
- Class 'B' insulation (ODP)
- Continuous duty, 40ºC ambient
- V-ring slinger in both endshields
- Designed to operate in any position
- Class I, Div II. Groups B, C & D
- Class II, Div II. Group F. CSA: 50962
- Optional Features
- Class 'F' insulation
- Flange mount
- Special voltages
- Specially dimensioned shaft
- Second shaft end
- Stainless steel shaft
- Footless
- Other mounting configurations
- NOTES