- Description
These motors have a wide range of applications. Because of their high starting torque, they are particularly well-suited for heavy starting loads. They might be fitted with a C-Face as well as mounting feet for flexible mounting situations.
- Applications
- Pumps
- Air Conditioning equipment
- Farm Equipment
- Conveyors
- Business machines
- Gear reducers
- Compressors
- Tools
- Fans and blowers
- Packaging equipment
- Standard Features
- Single-phase, II or IV pole, 60Hz
- Voltage: 115/208-230V
- Squirrel cage rotor
- Start capacitor
- NEMA dimensions
- Class "B" insulation (130ºC)
- High starting torque
- Ball Bearings
- Open drip proof (ODP - IP21)
- Color: RAL 7022 (Dark Gray)
- Continuous Duty (S1), 40ºC ambient
- Optional Features
- Class "F" insulation
- Flange mount
- Special voltages
- Specially dimensioned shaft
- Second shaft end
- Stainless steel shaft
- Footless
- Other mounting configurations
- Manual or Automatic thermal overload protection
- NOTES