- Description
This new product line was designed specifically for Inverter Operation, allowing its use in applications where 1000:1 constant torque turndown ratio is required.
- Applications
- Conveyors
- Crane and Hoists
- Extruders
- Metal Processing
- Any that would require constant torque over a wide speed range
- Standard Features
- Constant torque operation from 0 to base speed (1000:1) on PWM Vector Drive
- Constant Horsepower operation to 150% base speed at 40oC ambient
- C-face mount with feet
- Spike Resistant Wire
- Ready for Encoder mount (requires stub shaft)
- With Thermostats (1 per phase)
- Totally Enclosed Non-Ventilated
- V-Ring Seals
- Special nameplate data for easy drive setup
- IP55
- All Cast Iron Construction
- Optional Features
- Different mounting configurations
- Thermistors
- Space heater
- IP56, 65, 66 ratings
- Tropicalized Internal Painting
- Special shaft seals
- Encoder
- Brake