• News
  • Download Center
  • Product Selection
United States
Change to Another Country
Search


Products & Services
Electric Motors
Definite Purpose Motors

» Home » Products & Services » Electric Motors » Definite Purpose Motors » Poultry Fan Motors : Single-Phase - Resilient Base


 
Poultry Fan Motors : Single-Phase - Resilient Base
 
Click on image to enlarge
 
Poultry Fan Motors : Single-Phase - Resilient Base




Description

WEG poultry fan motors are specifically designed for agricultural fan applications. Mounted within the airstream for proper cooling, the totally enclosed design ensures long life in poultry house and barn exhaust fan applications.

Applications
  • Cooling fans
Standard Features
  • Single-phase, IV pole, 60Hz
  • Voltage: 115/230V, suitable for 208V at 1.0 service factor
  • Service Factor according to NEMA Standard MG 1-18-329
  • Totally Enclosed Air Over (TEAO)
  • Double shielded ball bearings (ZZ)
  • Squirrel cage rotor
  • Class "B" insulation (130ºC)
  • Continuous Duty (S1)
  • Automatic Thermal Overload (ATO)
  • Rotation: Reversible
  • Color: RAL 7022 (Dark Gray)
Optional Features
  • Class "F" insulation
  • Special voltages
  • Specially dimensioned shaft



 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail