• News
  • Download Center
  • Product Selection
United States
Change to Another Country
Search


Products & Services
Electric Motors
Definite Purpose Motors

» Home » Products & Services » Electric Motors » Definite Purpose Motors » Cooling Tower Motors : High Efficiency - Two Speed


 
Cooling Tower Motors : High Efficiency - Two Speed
 
Click on image to enlarge
 
Cooling Tower Motors : High Efficiency - Two Speed




Description

WEG’S Cooling Tower - NEMA Premium Efficiency motors meet or exceed all NEMA Premium and CEE requirements for energy efficiency. Cooling Tower – High Efficiency motors also meet or exceed CEE. These TEFC motors are built according to NEMA specifications and designed for operation in 100% humidity and the most corrosive environments. The entire line is certified Inverter Rated for use with a VFD. They are designed to operate in either horizontal or shaft up position. As with any other WEG motor, Cooling Tower motors are tested in accordance with IEEE 112, Method B, and their efficiency values are certified by UL Labs (CSA C390). Cooling Tower motors will meet will meet Design B torques, maintaining exceedingly high breakdown and locked rotor torque while providing the highest rated efficiency levels.

Applications
  • Cooling Tower
  • Evaporative Condensers
  • Chemical plants
  • Pulp and paper mills
  • Pumps
  • Fans
  • Packaging equipment Packaging equipment
Standard Features
  • Three-phase, IV, VI, IV/VIII and VI/XII pole, 60Hz, 60/50Hz (Single Speed Only)
  • Voltage: 208-230/460V, 200V, 460V or 575V
  • Totally Enclosed Fan Cooled – TEFC (IP55) water tight and dust tight enclosure
  • Multiple Endbell Drains for shaft up, down or horizontal mounting
  • Automatic drain plugs on T-Box
  • Rubber Lead Separator (isolator) between T-Box and Frame
  • Joint Seal
  • Internally and Externally Epoxy painted
  • V-ring slingers on both endshields
  • External Slinger (Umbrella Seal)
  • Double Sealed - 2RS Ball Bearings (up to 326T)
  • NEMA dimensions
  • Double Impregnation and Bake
  • Class ‘F’ insulation for all frames
  • Class ‘H’ resin insulation system
  • Temperature rise: Class ‘B’ (80ºC)
  • NEMA Design ‘B’*
  • Most ratings meet Design C Torque
  • Service factor:
    • 1.25 up to 100HP
    • 1.15 from 125HP & up
  • Continuous duty (S1)
  • NPT threaded terminal box
  • F2 mount
  • Stainless steel nameplate AISI 316 with laser etching
  • MGI Part 31 rating for use with VFD - 1000:1 Variable Torque speed range.
Optional Features
  • Special voltages
  • Specially designed shaft
  • Thermistor, Thermostats or RTD’s (PT100)
  • Additional terminal box
  • Drip cover (canopy) for shaft down applications
  • Cable glands
  • 'C' and 'D' flanges for all ratings
  • Labyrinth taconite seal available on all ratings
NOTES

Design B torque rating on nameplate can be re-plated for Design C. All motors are tested according to IEEE 112 Std. - Method ‘B’ or C390 CSA. Energy efficiency motors verified by UL in addition to the DOE.




 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail