• News
  • Download Center
  • Product Selection
United States
Change to Another Country
Search


Products & Services
Electric Motors
Definite Purpose Motors

» Home » Products & Services » Electric Motors » Definite Purpose Motors » Brake Motors : Three-Phase - High Efficiency


 
Brake Motors : Three-Phase - High Efficiency
 
Click on image to enlarge
 
Brake Motors : Three-Phase - High Efficiency




Description
WEG Brake motors consist of an induction motor coupled to a disc brake, forming an integrated compact and robust unit. The unit is TEFC, and has the same performance characteristics of WEG TEFC range of motors. The brake is of sturdy construction with few moving parts which ensures long durability with a minimum of maintenance.
Applications
Applications requiring quick stops and positive action at standstill

  • Conveyors
  • Gear reducers
  • Machine Tools
  • Material handling equipment
Standard Features
  • Three-phase, II, IV, VI or VIII pole, 60Hz
  • Voltage: 208-230/460, 460 or 575 V
  • 143T up to 256T* cast iron frame
  • Squirrel cage rotor / Aluminum die cast
  • Totally Enclosed Fan Cooled - TEFC (IP55)
  • V-ring slingers on both endshields
  • Ball bearings
  • NEMA dimensions
  • Class “F” insulation
  • Temperature rise: Class “B” (80ºC)
  • NEMA ratings design “B” (High Efficiency)
  • Service factor: 1.15 (Standard Efficiency), 1.25 (High Efficiency)
  • Continuous Duty (S1)
  • 104ºF (40ºC) ambient temperature
  • Altitude: 3300 ft (1000m)
  • 1045 carbon steel shaft
  • F1 mount
  • Stainless steel nameplate
  • Paint: Enamel alkyd resin base
  • Color:
    - RAL 7022 - Dark Gray (Std. Effic.)
    - RAL 5009 - Blue (High Efficiency)
  • NPT threaded terminal box
  • Automatic drain plugs
  • Slow, medium or rapid braking connectors - 230V
  • Manual brake release
Optional Features
  • Electric brake release
  • Special brake and motor voltages
  • Specially designed shaft
  • Space heaters
  • Second shaft end
  • Thermostats or RTD's (PT100)
  • Additional terminal box
  • Roller bearings on drive end
  • Drip cover (canopy) for shaft down applications
  • Stainless steel shaft
  • Flanged motor
  • Higher torque brake available
NOTES

WEG can supply frames 324/6 'on request', after receiving load information:
- Braking torque
- Number of stops (brakings) per hour.

Shoe-type brake motors are also available on special request, ask WEG for more infomation

All motors are tested according to IEEE 112 std. - method “B” or C390 CSA.





 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail