• News
  • Download Center
  • Product Selection
United States
Change to Another Country
Search


Products & Services
Drives
Variable Frequency Drives

» Home » Products & Services » Drives » Variable Frequency Drives » Variable Frequency Drive CFW-11: 1.5hp - 600hp


 
Variable Frequency Drive CFW-11: 1.5hp - 600hp
 
Click on image to enlarge
 
Variable Frequency Drive CFW-11: 1.5hp - 600hp

A new generation of frequency inverters with high-tech features built in. The CFW-11 is fitted with Plug and Play technology and can automatically recognize and set accessories and optionals.




Launching

WEG is lauching a new generation of inverters with state-of-the-art technology for three-phase induction motor control. Aimed at increasing the productivity for its customers.

  • 1.5 up to 75 hp  200-240 V – Single phase (up to  3 hp) or Three phase
  • 2 up to 600 hp 380-480 V – Three phase
Plug and Play

The filosofy Plug and Play (conect  and use) enables quick and easy installation of acessories and options.

1) Slot 5 - FLASH  Memory Module

2) Slot 1
- Expansion I / Os (input and output)

3) Slot 2
- Encoder Interface

4) Slot 3
- COMM 1: DeviceNet, CANopen, RS-232C e RS-485

5) Slot 4
- COMM 2: Profibus, DeviceNet, RS-232, RS-485 e EtherNet/IP

USB Interface

Programming software for PC (USB connection), Windows environment, for parametrization, command and monitoring of CFW - 11 inverters.

Man / Machine Interface

Man-machine interface (HMI) with backlit graphic display and soft-key, greatly facilitates inverter pragramming and operation.

 

  • Display gráfico
  • Backlight
  • Real time clock
  • Função copy
  • Plug-in (connection CFW11 on)
  • Language Select
  • HMI remota
  • Guided start-up facilitates initial user programming



Soft PLC

Memory card built into the standard product allows user to create functions without the need to use an external PLC (soft-PLC via IEC61131-3 programming software).

Certifications




 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail