• News
  • Download Center
  • Product Selection
United States
Change to Another Country
Search


Products & Services
Drives
Variable Frequency Drives

» Home » Products & Services » Drives » Variable Frequency Drives » Variable Frequency Drive CFW-08 Washdown NEMA4X: 2hp - 20hp


 
Variable Frequency Drive CFW-08 Washdown NEMA4X: 2hp - 20hp
 
Click on image to enlarge
 
Variable Frequency Drive CFW-08 Washdown NEMA4X: 2hp - 20hp

The CFW08 Washdown brings the many CFW08 design benefits with added versatility for the operations of higher protection degree environments.




Description

Coming from the original CFW-08, the NEMA 4X AC Drive features a IP66 rated enclosure that protects against high pressure water, corrosion and dust. The Drive is designed to be mounted directly in severe environments and can be used in washdown applications without need for a custom enclosure.

For higher protection, the heat sink is totally painted, that means that the aluminum will not changed the appearance with the use, resulting in less maintenance.

The electronic boards are tropicalized (conformal coated) and as this product may be installed in humid and dusty environments.

Applications
  • Food industry
  • Beverage industry
  • Chemical industry
  • Petrochemical
  • Others applications requiring full protection of the electronic equipment
Features
  • Power Range: from 2 to 20 HP
  • Power Supply Voltage: 200-240 V, 380-480 V, 500-600 V
  • Protection degree IP56 - NEMA4X
  • DSP (Digital Signal Processor) control provides a reasonable improvement of inverter performance
  • State-of-the-Art Technology with the newest generation of IGBTs
  • Electronics with SMD components Scalor (V / F) or vector sensorless
  • Sinusoidal PWM modulation - Space Vector Modulation
  • Latest generation IBGT modules
  • Considerable motor noise reduction
  • Flexible programming
  • Easy installation and operation
  • High starting torque CANopen, DeviceNet and Profibus Communication as optional
  • Internal (class A) and external (class B) EMC filters 




 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail