• News
  • Download Center
  • Product Selection
United States
Change to Another Country
Search


Products & Services
Drives
Variable Frequency Drives

» Home » Products & Services » Drives » Variable Frequency Drives » Variable Frequency Drive CFW-08 Multipump Drive: 0.25hp - 20hp


 
Variable Frequency Drive CFW-08 Multipump Drive: 0.25hp - 20hp
 
Click on image to enlarge
 
Variable Frequency Drive CFW-08 Multipump Drive: 0.25hp - 20hp

High technology for motors driving. CFW08 Multipump Drive allows a system to maintain constant pressure in pipelines by drving the main and auxiliary pumps.




Descrption

The WEG CFW-08 Multimpump VSD is intended to control up to 4 pumps to keep constant pressure in pipelines  simultaneously regardless fluctuations in outflow demand. Beside controlling the pumps output pressure, the VSD also monitors pressure and the level of the capture reservoir.  

Features
  • Power Range: from 0.25 to 20 HP.
  • Power Supply Voltage: 200-240 V, 380-480 V, 500-600 V.
  • DSP (Digital Signal Processor) control provides a reasonable improvement of inverter performance
  • State-of-the-Art Technology with the newest generation of IGBTs
  • Electronics with SMD components
  • Scalor (V / F) or sensorless components
  • Sinusoidal PWM modulation - Space Vector Modulation
  • Latest generation IBGT modules
  • Considerable motor noise reduction
  • Interface with membrane keypad (standard and remote HMI)
  • Flexible programming
  • Compact dimensions
  • Easy installation and operation
  • High starting torque
  • Conduit installation kit
  • Optional internal (class A) and external (class B) EMC filters 

     

Certifications




 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail