• News
  • Download Center
  • Product Selection
United States
Change to Another Country
Search


Products & Services
Drives
Soft-Starters

» Home » Products & Services » Drives » Soft-Starters » Soft-Starter SSW-07: 6hp - 400hp


 
Soft-Starter SSW-07: 6hp - 400hp
 
Click on image to enlarge
 
Soft-Starter SSW-07: 6hp - 400hp

Soft-Starters are static starters that accelerate, decelerate and protect three-phase induction motors in power ratings from 6 Hp to 400 Hp.




Description
Soft-Starters are static starters that accelerate, decelerate and protect three-phase induction motors.The control of the voltage applied to the motor by means of adjustments to the firing angle of thyristors allows the soft-starter to start and stop an electric motor smoothly.
 
The SSW-07, with DSP (Digital Signal Processor) control was designed for high performance on motor starts and stops with an excellent cost-benefit ratio. Easy to set up, it simplifies start-up activities and daily operation.
 
The SSW-07 is compact optimizing space in electric panels. It already incorporates electric motor protection. It adapts to customer needs through its easy-to-install optional accessories.
 
The SSW-07 adapts to customer needs through its easy-to-install optional accessories. Thus, a keypad, a communication interface or a motor PTC input can be added to the product.
Applications

Fans / Exhaust fans, Centrifugal Pumps, Dosing / Process Pumps, Stirrers / Mixers, Compressors, Soap Extruders, Driers / Continuous Ovens, Pelletizers, Conveyors / Monorails, Balls / Hammer Mills, Roller Tables, Polishing Machines, Cutters, Wood Chippers, Saws and Plains, Injectors / Blowers, Granulators, Bottling Lines, Driers / Washing Machines, Bottle Manufacturing Machine, Suppression Systems, Drills / Grinders, Wire Drawing, Dosing Pumps, Process Pumps, Rotating Filters, Rotating Ovens, Wood Chip, Coaters, Paper Refineries, Sifters (Sievers) / Vibrating Tables, Dynamic Separators, Dosers, Air Conditioning Systems, Screw / Piston Compressors, Monorails, Escalators, Laggage Conveyors (Airports).

Features
  • Reduction of mechanical stresses over the coupling and transmission devices (gearboxes, pulleys, gears, conveyors) during the start
  • Increases motor and machine mechanical equipment lifetime due to the reduction of mechanical stress
  • Easy operation, setup and maintenance
  • Simple electrical installation
  • Operates in environments up to 55°C (without current reduction for all models)
  • Integral, electronic motor protection
  • Kick-Start function for starting high breakaway torque loads
  • Reduces Water Hammer in pump applications
  • Limitation of voltage drop during start
  • Universal voltage (220 to 575 Vac)
  • Switched mode power supply with EMC filter for the control electronics (110 to 240 Vac)
  • Built-in by-pass providing size reduction and energy saving
  • Voltage monitoring of the electronics allows to back-up I x t values (thermal image).  
Certifications




 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail