• WEG Easy
  • News
  • Download Center
United States
Change to Another Country
Search


Products & Services
  • Products A to Z
  • News
  • Download Center
Quick access
AutomationVariable Frequency Drives
Enlarge TextReduce Text

Home » Products & Services » Automation » Variable Frequency Drives » Frequency Inverter CFW-09: 1hp - 1500hp



Frequency Inverter CFW-09: 1hp - 1500hp
General information
 
Description

The WEG CFW-09 Series of Variable Speed Drives incorporate the world’s most advanced technology in drives for three-phase AC induction motors.

The Vectrue Technology™ represents a siginificant advancement, allowing this new generation of WEG inverters to combine V / F, Sensorless Vector and Closed Loop Vector (with encoder) control techniques, all in one product.

An innovation was also introduced to simplify applications that require braking torque. A new feature named Optimal Braking™ eliminates the need for the dynamic braking resistor in some applications allowing a simpler, more compact and economic solution.


Applications

Fans / Exhausters, Centrifugal Pumps, Metering / Processing Pumps, Mixers, Compressors, Extruders, Pumps, Screeners, Vibratory Feeders, Crushers, Dynamic Separators, Conveyors, Cement Ovens, Roller Tables, Winders / Unwinders, Overhead Cranes / Cranes, Presses / Lathes / Milling Cutters, Drillers / Grinders, Laminators, Cutting Lines, Ingot Molding Lines, Pipe Forming Machines, Wire Drawing Machines, Veneer Lathes, Chippers, Plains, Saws, Air Conditioners Units, Rotating Filters, Paper Machines, Paper Rewinders, Calenders, Waste Dosers, Ball Mills, Enameling Machine, Botllers, Injection Machines, Granulators, Booster Systems, Looms, Spinning Machines, Carding Machines, Warpers, Palletizers, Monorails, Commercial Elevators, Overhead Cranes and Hoists.


Features
  • Power Range: from 1.5 to 1,500 HP.
  • Power Supply Voltage: 220-230 V, 380-480 V, 500-600/690 V.
  • Vectrue Technology®: This technology was developped by WEG and provides the following advantages:
    • V / F or Vector Control modes
    • True Flux Vector Control in either open or close loop vector
    • True Open Loop Vector Control with high torque and fast dynamic response
    • Self-tuning for automatic drive set-up to match the drive to motor and load in vector modes.
  • Optimal Braking®: WEG technology for applications requiring short stopping times and/or stops under high inertial loading. The great advantage of eliminating the need for a braking resistor.
  • High perfomance RISC 32 bit microprocessor
  • Vector and Scalor Control with selection by parameter
  • Detachable SMART keypad with dual display (LCD and LED)
  •  Variable and Constant Torque ratings
  • Degree of Protection NEMA 1 / IP 20
  • Compact design
  • Simplified installation and programming
  • Oriented start-up
  • Through surface mounting option
  • On / Off-line PC programming with SuperDrives software
  • DCbus connections available
  • Fieldbus network communication. Profibus DP or DeviceNet (opcional). Modbus RTU (built-in)
  • COPY Function: Allows copying parameters from one drive to others
  • Multi-Speed Funcion: Up to eight different speeds can be programmed
  • Overlapping PID Regulator: For applications where a process variable has to be controlled by the motor speed 

Certifications


 
Print
Recommend this page



 
Frequency Inverter CFW-09: 1hp - 1500hp
 
Click on image to enlarge
Frequency Inverter CFW-09: 1hp - 1500hp
MinimizeMaximizeClose
 
Frequency Inverter CFW-09: 1hp - 1500hp
 
Download Center
Download
CFW-09 180A or Higher Models
English | Apr/30/2009 - 5157kb

 
Download
CFW-09 400Hz Output Frequency
English | Apr/30/2009 - 290kb

 
 
Download
Automation: Drives and Controls
English | Apr/30/2009 - 847kb

 
Download
Automation: Variable Speed Drives (v.102008)
English | Mar/18/2009 - 1433kb

 

Click here to view more literature and software


Other products of this category


 


WEG Easy
News - What's happening in WEG
Newsletter - Have News sent to you by e-Mail

© 2009 WEG. All rights reserved