• WEG Easy
  • News
  • Download Center
United States
Change to Another Country
Search


Products & Services
  • News
  • Download Center
Quick access
Automation
Controls

Home » Products & Services » Automation » Controls

Contactors (112 to 800A) and Overload Relays

Contactors (112 to 800A) and Overload Relays

WEG’s three-pole contactors present high technology and safety, and easy installation. For auxiliary contacts, there are two possibilites: through fixed auxiliary contacts or through additional auxiliary blocks.

Contactors (9 to 105A) and Overload Relays

Contactors (9 to 105A) and Overload Relays

WEG’s three-pole contactors present high technology and safety, and easy installation. Besides, its enclosed construction according to VDE 0106, the UL approval, and its easy access connections for one or two conductors.


 

Control Relays

Control Relays

Designed for various application in control circuits, may be directly mounted on DIN EN50.002, or with fixing screws. Also have compact dimensions and wide range of accessories.


 

Electronic Relays - Monitoring, Timing and Level Relays

Electronic Relays - Monitoring, Timing and Level Relays

High precision electronic circuits protected front line noises. Compact and suited for direct mounting on 35 mm DIN rail or with fixing screws. LEDs for status indication and high reliability contacts.

Manual Motor Protector

Manual Motor Protector

Compact solution for protection of electric circuits, and motor start and operation. With high breaking capacity, thus allowing the installation in specific applications with high short-circuit current.


 

Minicontactors CWC0

Minicontactors CWC0

Compact and complete solution for control and operation of circuits. Wide range of accessories, allowing fast and compact assembly for various applications.

Pushbuttons and Pilot Lights CSW

Pushbuttons and Pilot Lights CSW

Designed to operate in severe industrial applications, WEG’s Pushbuttons and Pilot Lights series offer state-of-the-art technology and all contacts and holders were developed with a quick and easy fitting system.


 

Smart Relay SRW01

Smart Relay SRW01

The SRW01 is a low-voltage electric motor management system with state-of-the-art technology and network communication capabilities. Additionally, its modular concept allows it to be used in various applications.

Terminal Blocks

Terminal Blocks

Designed to guarantee a safe and secure connection for electric conductors. Developed to be used in several applications, offering great quality and performance.



 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail

© 2010 WEG. All rights reserved