• News
  • Download Center
  • Product Selection
United States
Change to Another Country
Search


Media Center
Quick access
News
Products & Solutions

» Home » Media Center » News » Products & Solutions » WQuattro efficiency attested in Belgium

February 2, 2011 / Products & Solutions

WQuattro efficiency attested in Belgium

Line of ecologically correct motors is certified in Belgian university

Enlarge
WQuattro efficiency attested in Belgium
MinimizeMaximizeClose
 

WQuattro was awarded IE4 certification in tests performed at the Belgian University of Hogeschool West-Vlaanderen

 

Already known in the market for its high performance, the WQuattro line, manufactured by WEG, has just been certified by the Hogeschool West-Vlaanderen University, in Belgium. Tests performed on a 4kW motor, 4 poles and frame 112M, confirmed the efficiency level of 91.2%, complying with category IE4 – the highest efficiency standard for motors certified by the International Electrotechnical Commission (IEC).

The line of motors WQuattro was developed for applications where energy saving is a priority. It is an ecologically correct motor which, due to its Super Premium Performance, requires far less power from the supply. Its performance levels are the highest in the market and that is translated into a fast return of the investment with reduction of energy expenses and emission of CO² to the environment.

Among other benefits of WQuattro, we can mention: interchangeability with regular induction motors (same power x frame ratio), longer useful life hence a reduction of downtime for maintenance, and easy speed synchronization with multiple motors activated by the same inverter. Furthermore, the line requires neither the use of sensors/encoders in applications with frequency inverters, nor the use of special protection with special overload relays.

With the same frame size of a conventional induction motor, the users can dramatically increase the efficiency of their applications by simply replacing the motor with a WQuattro. The line of motors WQuattro has a power range from 0,75 to 11 Kw (1 to 15HP) IEC frames 80 to 132 M/L (NEMA 143/5T up to 213/5T). It is a hybrid motor with conventional wound rotor, equipped with high-power permanent magnets (NdFeB) which enable direct start from the supply. For applications which require speed variation, it may be used with frequency inverters of scalar control. WQuattro is included in the new WEG motor platform – W22.

Print
Recommend this page


Related content
 
Media Center » News » Corporate
Company is first in the electronics sector in Brazil to receive a recommendation for certification of energy efficiency standard

 
Media Center » News » Products & Solutions
WEG high voltage substations and medium and low voltage motors will equip units to be operational in Brazil by 2013

 
Media Center » News » Products & Solutions
WEG supports application of environmentally friendly products with traction systems for Bus Rapid Transit.


 



WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail