Products & Services
Quick access
Motors Low Voltage Motors - IEC / Smoke Extraction
Enlarge TextReduce Text

Home » Products & Services » Motors » Low Voltage Motors - IEC / Smoke Extraction » Smoke Extraction Motors - FC200 - TEFC



Smoke Extraction Motors - FC200 - TEFC
General information
 
Applications

These smoke removal systems are applied in a broad range of applications including large buildings, shopping malls, factories, warehouses, enclosed parking lots, tunnels, among others. In other words, they are used where a large concentration of people in commercial and industrial facilities is present. Additional advantages include reduction of damage and financial loss by preventing smoke logging, reduction of roof temperatures and delay in fire spreading.

Standard Features
  • Output: 0.12 up to 355kW
  • Multivoltage - (220-240/380-415//440-460V or 380-415/660-690//440-460V)
  • ventilation Motor, TEAO
  • Cast iron frames (80 up to 355M/L)
  • Pad Mounted (frames 80 up to 250S/M)
  • Mounting: B3L (frame 280S/M and above)
  • Degree of Protection: IP55
  • Flying leads 1 meter long
  • Squirrel cage rotor/Aluminium die cast
  • Stainless steel nameplate AISI 316
  • Class "F" insulation
  • Continuous duty - S1 (S2 - 200°C/2h once only)
  • Ambient temperature: 40°C , 1000 m.a.s.l.
  • Regreasing nipples from frame 225S/M and above
  • Thermistors (1 per phase) fitted in frame 160M and above
  • Paint color: Silver
Optional Features
  • Single voltage (other voltages)
  • Degree of Protection: IP56, IP65 or IP66
  • Other mounting configurations
  • Terminal Box
  • Self Ventilated, TEFC
  • Thermal protection:
    • Thermistors for frame 132S and below (Standard for frame 160 and above)
    • Thermostats
    • RTD-PT 100
  • Space heaters
  • Class "H" insulation
  • Roller bearings for frame 160M and above
 
Print
Recommend this page





Other products of this category


 


WEG Easy
News - What's happening in WEG
Newsletter - Have News sent to you by e-Mail

© 2008 WEG. All rights reserved