These smoke removal systems are applied in a broad range of applications including large buildings, shopping malls, factories, warehouses, enclosed parking lots, tunnels, among others. In other words, they are used where a large concentration of people in commercial and industrial facilities is present. Additional advantages include reduction of damage and financial loss by preventing smoke logging, reduction of roof temperatures and delay in fire spreading.
Standard Features
Output: 0.12 up to 355kW
Multivoltage - (220-240/380-415//440-460V or 380-415/660-690//440-460V)
Ventilation Motor, TEAO
Cast iron frames (80 up to 355M/L)
Pad Mounted (frames 80 up to 250S/M)
Mounting: B3L (frame 280S/M and above)
Degree of Protection: IP55
Flying leads 1 meter long
Squirrel cage rotor/Aluminium die cast
Stainless steel nameplate AISI 316
Class "F" insulation
Continuous duty - S1 (S2 - 200°C/2h once only)
Ambient temperature: 40°C , 1000 m.a.s.l.
Regreasing nipples from frame 225S/M and above
Thermistors (1 per phase) fitted in frame 160M and above
Paint color: Silver
Optional Features
Single voltage (other voltages)
Degree of Protection: IP56, IP65 or IP66
Other mounting configurations
Terminal Box
Self Ventilated, TEFC
Thermal protection:
Thermistors for frame 132S and below (Standard for frame 160 and above)