Africa
::
Algeria
::
Angola
::
Botswana
::
Cameroon
::
Cote D'Ivoire
::
Democratic Republic of the Congo
::
Ghana
::
Guinea
::
Kenya
::
Mauritania
::
Morocco
::
Mozambique
::
Namibia
::
Niger
::
Nigeria
::
South Africa
::
Togo
::
Tunisia
::
Zambia
::
Zimbabwe
Americas
::
Argentina
::
Brazil
::
Canada
::
Chile
::
Colombia
::
Mexico
::
United States
::
Venezuela
Asia
::
China
::
India
::
Japan
::
Singapore
::
United Arab Emirates
Europe
::
Austria
::
Belgium
::
France
::
Germany
::
Italy
::
Netherlands
::
Portugal
::
Russia
::
Spain
::
Sweden
::
Switzerland
::
United Kingdom
Oceania
::
Australia
::
New Zealand
Our commitment
WEG Units
Controlled Units
History
Our Culture
Figures
Management
ISO Certifications
Motors
Energy
Automation
News
Download Center
WEG Newsletter
Contact Us
Join the WEG Team
Service Network
Agents
Distributors
Branches
Low and Medium Voltage Motors - IEC Hazardous Area Application
Low Voltage Motors - IEC General Purpose
Low Voltage Motors - NEMA Standard 60Hz
Low Voltage Motors - IEC / Two Speed
Low and High Voltage Machines
Low Voltage Motors - IEC / Smoke Extraction
Contact Us
Service Network
WEG A to Z
Start page
About WEG
Our commitment
WEG Units
Controlled Units
History
Our Culture
Figures
Management
ISO Certifications
Contact
Contact Us
Join the WEG Team
Service Network
Agents
Distributors
Branches
Investors Relations
Media Center
News
Download Center
WEG Newsletter
Products & Services
Motors
Energy
Automation
WEG Support
Agents
Branches
Contact Us
Distributors
Join the WEG Team
Service Network
W21 - Cast Iron Frame - EFF2 Improved Efficiency - GOST
W21 - Cast Iron Frame - EFF2 Improved Efficiency - GOST
General information
Data & Drawings
Applications
Pumps
Fans
Crushers
Conveyors
Machine tools
Milling applications
Centrifugal machines
Presses
Elevators
Looms
Grinders
Woodworking
Cooling
Packaging equipment
Other severe duty applications
Standard Features
Output: 11 up to 200kW
Multivoltage - (220-240/380-415//440-460V or 380-415/660-690//440-460V)
Self ventilated (TEFC)
EFF2 Improved Efficiency
Cast iron frames (132S up to 315S/M)
Mounting: B3T
Degree of Protection: IP55
Terminal block
Squirrel cage rotor/Aluminium die cast
Special features for low ambient temperature
V'Ring on both endshields
Stainless steel nameplate AISI 316
Class "F" insulation
Continuous duty - S1
Ambient temperature: -45°C up to 40°C , 1000 m.a.s.l.
Regreasing nipples from frame 225S/M and above
Thermistors (1 per phase) fitted in frame 160M and above
Metric thread cable entries in terminal box
Suitable for Inverter Duty applications*
Paint color: RAL 5007
*
For additional details about Inverter operation, please contact our technical support.
*Special Insulation for voltage above 575V
Optional Features
Single voltage (other voltages)
Degree of Protection: IP56, IP65 or IP66
Other mounting configurations
Ventilation Motor, TEAO
Forced Ventilation, TEBC
Thermal protection:
Thermistors for frame 132S and below (Standard for frame 160 and above)
Thermostats
RTD-PT 100
Space heaters
Class "H" insulation
Roller bearings for frame 160M and above
W21 - Cast Iron Frame - EFF2 Improved Efficiency - GOST
LV Motors - European Market
English | 04/09/2008 -
24409kb
Low Voltage Product Lines - European Market (Brief)
English | 10/06/2008 -
1276kb
Líneas de Productos BT- mercado Europeu
English | 04/09/2008 -
995kb
W22 - Moteur Triphasé
English | 10/06/2008 -
931kb
W22 - Motor Trifásico
English | 30/06/2008 -
1390kb
-- Select --
W21 - Cast Iron Frame - EFF2 Improved Efficiency
Inverter Duty - Cast Iron Frame - EFF2 - improved Efficiency
W21 - Cast Iron Frame - EFF2 Improved Efficiency - GOST
W21 - Cast Iron Frame - EFF1 Premium Efficiency
W21 - Cast Iron Frame - Exceeds EFF1 Top Premium Efficiency
W21 - Aluminium Frame - EFF2 Improved Efficiency
W21 - Aluminium Frame - EFF1 Premium Efficiency
Brake Motor - Cast Iron Frame - with Lenze Brake
Brake Motor - Aluminium Frame - with Lenze Brake
Single-Phase Motors - Cast Iron Frame
ODP - Cast Iron Frame - EFF2 Improved Efficiency
BF Line - Low Voltage - TEFC (IP55)
Service Network
Agents
Distributors
Contact Us
November 13, 2008 /
Products & Solutions
Energy for Votorantim WEG is guaranteed
The construction of WEG substations in eight new Group Votorantim factories estimated at $21 million continues a successful partnership that started in 2001.
09/10 - More energy for the state of Santa Catarina
11/09 - New motors for old
07/07 - WEG invests in e-Learning
Smoke Extraction Motors Manual
English | 19/11/2008 -
1515kb
Turbogenerator - Installation, Operation and Maitenance
English | 24/09/2008 -
1394kb
Site Map
|
Privacy Policy
© 2008 WEG. All rights reserved