• WEG Easy
  • News
  • Download Center
United Kingdom
Change to Another Country
Search


Products & Services
  • News
  • Download Center
Quick access
Motors
Low Voltage Motors - IEC General Purpose

Home » Products & Services » Motors » Low Voltage Motors - IEC General Purpose » Brake Motor - Aluminium Frame - EFF2 Improved Efficiency


Brake Motor - Aluminium Frame - EFF2 Improved Efficiency
General information
 
Typical Applications
These motors can be used on any machine that requires quick stops and time savings during installation:
 
  • Packing equipments
  • Conveyor belts
  • Washing and bottling machines
  • Rolling bridges
  • Elevators
  • Printing machines
  • Gates
  • Wood machinery
  • Cranes and others

Standard Features
  • Three-phase, multivoltage, IP55, TEFC
  • Output: 0.12 up to 5.5kW
  • Frames: 63 up to 132M
  • Voltage: 220-240/380-415V (up to 100L) / 380-415/660V (from 112M and up)
  • Class “F” insulation (_T=80K)
  • Continuous duty: S1
  • Design N
  • Ambient temperature: 40°C , at 1000 m.a.s.l.
  • Squirrel cage rotor/Aluminium die cast
  • Ball bearings
  • D.E.: V’Ring
  • N.D.E.: Lip Seal
  • Stainless steel nameplate
  • Dimensions according to IEC-72
  • Performance characteristics according to IEC 34
  • Color: RAL 5007

*For additional details about Inverter operation, please contact our technical support.
*Special Insulation for voltage above 575V


Optional Application

  • Thermal protection
  • Space heaters
  • Shaft dimensions to customer requirements
  • Special finishing paint
  • Class “H” insulation
  • Other mounting configurations

 

More options available, on request


Mounting Information
WEG multivoltage aluminium frame motors with removable base were specially designed to meet market requirements in reference to mounting flexibility once they allow all mounting positions.

The foot mounting system offers great flexibility and it is quite simple allowing change on the mounting configuration without requiring any machining or modification on the motor feet.

Motor terminal box can also be rotated at 90 degrees allowing motor leads to be connected on any motor side. Besides that, these motors are fully interchangeable with the existing cast iron frame motors. These multivoltage aluminium frame motors are available in frame sizes 63, 71, 80, 90S/L, 100L, 112M, 132S and 132M.

Print
Recommend this page





Other products of this category


 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail

© 2010 WEG. All rights reserved