• WEG Easy
  • News
  • Download Center
United Kingdom
Change to Another Country
Search


Products & Services
Electric Motors
IEC / Smoke Extraction

» Home » Products & Services » Electric Motors » IEC / Smoke Extraction » Smoke Extraction Motors - F300 - TEAO - IE1


 
Smoke Extraction Motors - F300 - TEAO - IE1
 
Click on image to enlarge
 
Smoke Extraction Motors - F300 - TEAO - IE1

Totally enclosed air over motor, suitable to operate at 300°C ambient temperature during 01 hour, once only.




Typical Application

These smoke removal systems are applied in a broad range of applications including large buildings, shopping malls, factories, warehouses, enclosed parking lots, tunnels, among others. In other words, they are used where a large concentration of people in commercial and industrial facilities is present. Additional advantages include reduction of damage and financial loss by preventing smoke logging, reduction of roof temperatures and delay in fire spreading.

Standard Features
  • Suitable to operate at 300°C ambient temperature during 01 hour EN12101-3 (once only)
  • Efficiency Level: Standard Efficiency - IE1 - According to the IEC60034-30 Standard
  • Output: 0.18 up to 440 kW
  • Number of poles: 2, 4, 6 and 8
  • Frame sizes: 80 to 355A/B
  • Frame material: FC-200 Cast Iron
  • Endshields material: FC-200 Cast Iron
  • Rubber drain plugs on both endshields
  • Grease nipples for frames 160M to 355A/B
  • Cooling method: TEAO (Totally enclosed air over)
  • Voltage: 220-240/380-415//440-460 V for frames 80 to 100L and 380-415/660//440-460 V for frames 112M to 355A/B
  • Mounting: B30L(D) for frames 80 to 250S/M and B3L(D) for frames 280S/M to 355A/B
  • Degree of Protection: IP55
  • Shaft sealing: V'ring for frames 80 to 200L and WSeal for frames 225S/M to 355A/B
  • Supplied without terminal box and with 1 meter length loose leads
  • Mobil Polyrex EM Grease
  • Squirrel cage rotor / Aluminium die cast
  • Stainless steel nameplate AISI 304
  • Class "H" insulation
  • Continuous duty - S1 (S2 - 300°C/1h once only) 
  • Ambient temperature: 40°C , 1000 m.a.s.l.
  • Paint color: RAL 9006 - Silver
Options Available
  • Single voltage (other voltages)
  • Number of poles: 10 and 12
  • Degree of Protection: IP56, IP65 or IP66
  • Other mounting configurations, including flange mounting
  • Spare terminal box 
  • Thermal protection/detectors on windings and bearings, for alarm or tripping: 
    • Thermistors (PTC)
    • Thermostats
    • RTD - Pt-100
  • Space heaters
  • Stainless steel fixing bolts
  • Special painting plans for harsh ambients
  • Brass or stainless steel cable glands
  • Roller bearings for frame 160M and above



 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail

© 2013 WEG. All rights reserved