• WEG Easy
  • News
  • Download Center
United Kingdom
Change to Another Country
Search


Products & Services
  • News
  • Download Center
Quick access
Electric Motors
IEC General Purpose

» Home » Products & Services » Electric Motors » IEC General Purpose » Wmagnet Drive System


Wmagnet Drive System
Typical Applications
Specially designed to operate in areas that require reduced vibrations and noise level, maximum efficiency in all speed variations and where the space is restricted:
  • Pumps
  • Elevators
  • Compressors
  • Conveyor belts
  • Wire-drawing
  • Extruders
  • Others

Standard Features
  • Three-phase,IP55, TEFC
  • Output: 11 up to 160 kW
  • Base Speed: 1500 and 3000 rpm
  • Frames: 132S up to 250S/M
  • Voltage: 400 V
  • Class “F” insulation (ΔT=80 K)
  • Continuous duty: S1
  • Design N
  • Ambient temperature: 40 °C, at 1000 m.a.s.l.
  • V’Ring on both endshields
  • Stainless steel nameplate AISI 316
  • Dimensions according to IEC-72
  • Performance characteristics according to IEC 34
  • Regreasing nipple
  • Metric threaded cable entries on the terminal box
  • Terminal Block: BMC 6 Terminals
  • Thermistors (1 per phase)
  • Color: Gray 091A.3145
  • Specially designed for use with CFW-11 inverter

Options Available
  • Mounting: B3, B5, B14, B34, V1, V5, etc
  • Degree of Protection: IP56, IP65, IP66 or IPW
  • Canopy
  • Aluminium, Bronze or Cast Iron Fan
  • Space Heaters
 
More options available, on request




Print
Recommend this page





 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail

© 2012 WEG. All rights reserved