W21 - Cast Iron Frame - High Efficiency - IE2
High efficiency cast iron frame IP55 motor complying with IE2 efficiency levels according to IEC60034-30.
- Typical Applications
- Pumps
- Fans
- Crushers
- Conveyor belts
- Mills
- Centrifugal machines
- Presses
- Elevators
- Packaging equipment
- Grinders and others.
- Standard Features
- Three-phase, multivoltage, IP55, TEFC
- Output: 0.12 up to 330kW
- Frames: 63 up to 355M/L
- Voltage: 220-240/380-415V (up to 100L) / 380-415/660V (from 112M and up)
- Class “F” insulation (_T=80K)
- Continuous duty: S1
- Design N
- Ambient temperature: 40°C, at 1000 m.a.s.l.
- Squirrel cage rotor/Aluminium die cast
- V’Ring on both endshields
- Stainless steel nameplate AISI 316
- Dimensions according to IEC-72
- Performance characteristics according to IEC 34
- Regreasing nipple from frame 225S/M and above
- Metric threaded cable entries on the terminal box
- Thermistors (1 per phase) fitted in frame 160M and above
- Suitable for inverter duty applications
- Color: RAL 5009
*For additional details about Inverter operation, please contact our technical support.
*Special Insulation for voltage above 575V
- Optional Available
- Degree of Protection: IP56, IP65 or IP66
- Bearing seals:
- Lip seal
- Oil seal
- Labyrinth taconite seal and W3seal for frames 90S and above
- Thermal protection:
- Thermistors: frame 132M and below
- Thermostats
- RTD-PT 100
- Space heaters
- Design H
- Class “H” insulation
- Roller bearings for frame 160M and above
- More options available, on request