ODP - Cast Iron Frame - High Efficiency - IE2
High efficiency cast iron frame IP23 motor complying with IE2 efficiency levels according to IEC60034-30.
- Typical Applications
- Pumps
- Fans
- Kneader and mixer machines
- Cutting and sawing machines
- Pressing machines
- Industrial equipment
- Conveyor belts
- Blowers
- Compressors
- Cranes
- Packaging equipment
- Other severe duty applications
- Standard Features
- Three-phase, multivoltage, IP23
- Output: 11 up to 560 kW
- Number of poles: 2 and 4
- Frequency: 50 Hz
- Frames: 160M up to 315D/E
- Voltage: 380-415 / 660 V
- Class “F” insulation (T=80K)
- Squirrel cage rotor (Aluminium die cast)
- Dip and baked impregnation up to frame 200
- Resin continuous flow impregnation (frames 225S/M up to 315D/E)
- Enclosure: ODP (Open Drip Proof) – IP23
- Mounting: B3R
- Ball bearings
- Thermistors for tripping at 155°C
- Color: RAL 5009
*For additional details about Inverter operation, please contact our technical support.
*Special Insulation for voltages above 575V
- Optional Available
- Cable glands
- Class “H” insulation
- Thermistors, thermostats or PT100
- Roller bearings on drive endshields.
More options available, on request