Products & Services
Quick access
Automation Low Voltage Switch & Control Gear
Enlarge TextReduce Text

Home » Products & Services » Automation » Low Voltage Switch & Control Gear » Contactor and Overload Relays



Contactor and Overload Relays
General information
 
CAD Library
New Mini Contactor CWC

Description

WEG is now launching the new Mini contactor CWC, compact and complete solution for switching and controlling motors.

Main Features

- AC-3 operation up to 16A.
- AC and DC contactors with the same frame size, it makes
planning, engineering and fitting easier.
- Rated insulation voltage 690V.
- Significantly less consumption and heat dissipation, allowing
PLC direct actuation without coupling relay.
- Complete line of Accessories, compact and fast mounting.

Available Models

- CWC07
- CWC09
- CWC012
- CWC016

Accessories

Auxiliary contact block (Front mounting)
Mechanical interlock
Surge suppressors
Printed Circuit Board Link Module
Electronic Timer relay

Contactors and O/L relays up to 132kW/400V

Description

The CWM contactors are mainly used for controlling 3-ph motors up to 132 kW/400V in accondance with their features utilization data. Avaliable in 16 contactors rating, the CWM line provides high reliability with long mechanical and electrical life time.

Designed with features that make them easier to install, common accessories for flexible configuration and low inventory. CWM contactor can be quickly mounted on DIN rail 35mm or fixing with screws.

These componetes are in accordance with international standards (IEC/EN 60947 and UL 508) and have the CE marking to ensure global acceptance.

The RW_D thermal overload relays are desingned for use with CWM contactor. They are fitted with fixed bimetallic elements class 10, ambient temperature compensation and differencial mechanism for single-phase sensitivity, hence, providing thermal protection to the motors.

The setting current range is adjustable to rated motor current. The programmable RESET button can operate in a Manual or Automatic reset mode.

Main Features

  • UL approval
  • Enclosed construction against penetration of impurities and protected from touch according to VDE 0106
  • Easy access connections for one or two conductors
  • Full line of accessories, with front and side mounting
  • Fastening system for quick mouting on DIN EN 50.002 rails up to 105A AC-3
  • In accordance with Standards IEC 60947-1, IEC 660947-4-1, VDE 0660/102, UL-508, CSA C.22.2/14 and CENELEC HD 419

Contactor Features

 

  • Common accessories for all contactors size
  • Front and side mounting of auxiliary contact block
  • Easy coil voltage change
  • 35mm DIN mouting rail
  • Touch safe terminal


Features - O/L Relays

 

 

  • Thermal protection against overloads
  • Phase failure sensitivity
  • Ambient temperature compensation
  • Tripping class 10
  • Manual/Automatic RESET button
  • Direct mounting on CWM contactor or individual mounting


Avaliable Types

 

 

  • CW07
  • CWM09-25
  • CWM32-40
  • CWM50-80
  • CWM95-105
  • CWM112(E)
  • CWM150 E
  • CWM180(E)
  • CWM250(E)
  • RW17D
  • RW27D
  • RW67D
  • RW117D
  • RW317D

 

Accessories

 

 

Auxiliary contact block (Front mounting)

 

 

  • BCXMF10 (1NO) BCXMF01 (1NC) BCXMFA10 (1NO early-make) BCXMFR01 (1NC delay-break

 

Auxiliary contact block (Side mounting)

 

 

  • BCXML20 (2NO) BCXML11 (1NO + 1NC)
  • BCXMRL20 (2NO) For combinations of more than 4 auxiliary contacts
  • BCXMRRL11 (1NO+1NC) For combinations of more than 4 auxiliary contact

 

Mechanical interlock block

 

 

  • BLIM 9-10

 

Surge Suppressor

 

 

  • BAMRC4 (24 ...48 VAC) BAMRC5 (50...127 VAC)
  • BAMRC6 (130...250 VAC) BAMDI10 (12...600 VDC

 

Contact sets (spare parts)

 

 

  • JC CWM

 

Individual coil (spare parts)

 

 

  • BCA CWM 9 to 25 xx BCC CWM 9 to 25 xx XX - Complete with the desired voltage and frequency
     
     

Auxiliary contact block (Front mounting)

 

 

  • BCXMF10 (1NO) BCXMF01 (1NC) BCXMFA10 (1NO early-make) BCXMFR01 (1NC delay-break)

 

Auxiliary contact block (Side mounting)

 

 

  • BCXML20 (2NO) BCXML11 (1NO + 1NC)
  • BCXMRL20 (2NO) For combinations of more than 4 auxiliary contacts
  • BCXMRL11 (1NO+1NC) For combinations of more than 4 auxiliary contacts

 


Mechanical interlock block

 

 

  • BLIM 9-105


Surge Suppressor

 

 

  • BAMRC4 (24 ...48 VAC) BAMRC5 (50...127 VAC)
  • BAMRC6 (130...250 VAC) BAMDI10 (12...600 VDC)

 


Contact sets (spare parts)

 

 

  • JC CWM 9

 


Individual coil (spare parts)

 

 

  • BCA CWM 9 to 25 xx BCC CWM 9 to 25 xx XX - Complete with the desired voltage and frequency

 

Contactors for capacitor switching
Description
WEG CWM25C, CWM32C, CWM50C and CWM65C contactors were specially designed for power factor correction capacitor operation (utilization category AC-6b).

Main Features
High reliability, reduced dimensions, quick mounting on DIN 35mm rail or through screws, built-in pre-charge resistors. Technical specifications according to IEC 60914-4. .

Information
WEG capacitors are pre-charged through resistors that reduce the peak current to the contactor when CWM25C, CWM32C,CWM50C and CWM65C special contactors are switched-on.

After the pre-charge, the main contactors close allowing passage of rated current.

Avaliable Types
  • CWM25C
  • CWM32C
  • CWM50C
  • CWM65C
Auxiliary contactors

Description

The CWCA, CAW and CAWM line auxiliary contactors are commonly used in control circuits.

Main Features

  • Fastening system for quick mounting on DIN rail 35mm, or screws;
  • CAW 04 (4 contacts) mini-contactor with reduced dimensions, the best alternative where space is crucial;
  • CAWM4 Contactor (4 contacts):
  • Auxiliary contactor for currents up to 10 A (AC-14/15), with self-cleaning, double contacts for low powers (17 V; 5 mA);
  • Uses the same accessories like the CWM line.

 


Available Models

  • CWCA
  • CAW 04
  • CAWM4
 
Print
Recommend this page





Other products of this category


 


WEG Easy
News - What's happening in WEG
Newsletter - Have News sent to you by e-Mail

© 2008 WEG. All rights reserved