Products & Services
Quick access
Automation Low Voltage Switch & Control Gear
Enlarge TextReduce Text

Home » Products & Services » Automation » Low Voltage Switch & Control Gear » Capacitor for Power Factor Correction



Capacitor for Power Factor Correction
General information
 
Description

- Self-healing metalized polypropylene film
- Internal over pressure security device
- Maximum allowed fault current of 10kA
- Dielectric losses smaller than 0,4 W/kVAr
- Internal discharge resistors in three-phase units, modules and banks
- Designed in accordance with standards IEC 60831-1/2 and UL810

 

Models Available
Three-Phase Capacitors:

  • 220V: 5kVAr, 7,5kVAr, 10kVAr;
  • 380V: 7,5kVAr, 10kVAr, 12,5kVAr, 15kVAr;
  • 440V: 7,5kVAr, 10kVAr, 12,5kVAr, 15kVAr;
  • 480V: 7,5kVAr, 10kVAr, 12,5kVAr, 15kVAr.

Three-phase capacitors bank with protection - BCW-P

Versions Available:
  • Disjuntor em caixa moldada - DWA
  • Fusíveis NH
Models Available
Single-phase capacitors - UCW



Three-phase capacitors - BCW



Three-phase capacitors - UCWT

Three-phase capacitors module - MCW



Three-phase capacitors with protection - BCW-P

 
Print
Recommend this page





Other products of this category


 


WEG Easy
News - What's happening in WEG
Newsletter - Have News sent to you by e-Mail

© 2008 WEG. All rights reserved