Brake Motor - Cast Iron Frame - Standard Efficiency - IE1
Standard efficiency cast iron frame IP55 brake motors with INTORQ brake and complying with IE1 efficiency levels according to IEC 60034-30.
- Typical Applications
These motors can be used on any machine that requires quick stopsand time savings during installation:
- Packing equipments
- Conveyor belts
- Washing and bottling machines
- Rolling bridges
- Elevators
- Printing machines
- Gates
- Wood machinery
- Cranes and others
- Standard Features
- Three-phase, multivoltage, IP55, TEFC
- Output: 0.12 up to 37 kW
- Frames: 63 up to 200L
- Voltage: 220-240/380-415V (up to 100L) / 380-415/660V (from 112M and up)
- Class “F” insulation (T=80K)
- Continuous duty: S1
- Design N
- Ambient temperature: 40°C , at 1000 m.a.s.l.
- Squirrel cage rotor/Aluminium die cast
- Ball bearings
- D.E.: V’Ring
- N.D.E.: Lip Seal
- Stainless steel nameplate
- Dimensions according to IEC 60072
- Performance characteristics according to IEC 60034-30
- Color: RAL 5007
*For additional details about Inverter operation, please contact our technical support.
*Special Insulation for voltage above 575V
- Optional Available
- Thermal protection
- Space heaters
- Shaft dimensions to customer requirements
- Special finishing paint
- Class “H” insulation
- Other mounting configurations
More options available, on request.