• WEG Easy
  • News
  • Download Center
Sweden
Change to Another Country
Search


Products & Services
Electric Motors
IEC General Purpose

» Home » Products & Services » Electric Motors » IEC General Purpose » Brake Motor - Cast Iron Frame - High Efficiency - IE2


 
Brake Motor - Cast Iron Frame - High Efficiency - IE2
 
Click on image to enlarge
 
Brake Motor - Cast Iron Frame - High Efficiency - IE2

High efficiency cast iron frame IP55 brake motors with INTORQ brake and complying with IE2 efficiency levels according to IEC 60034-30.




Typical Application
These motors can be used on any machine that requires quick stops and time savings during installation:
  • Packing equipments
  • Conveyor belts
  • Washing and bottling machines
  • Rolling bridges
  • Elevators
  • Printing machines
  • Gates
  • Wood machinery
  • Cranes and others
Standard Features
  • Three-phase, multivoltage, IP55, TEFC
  • Output: 0.12 up to 37 5kW
  • Frames: 63 up to 200L
  • Voltage: 220-240/380-415V (up to 100L) / 380-415/660V (from 112M and up)
  • Class “F” insulation (ΔT = 80K)
  • Continuous duty: S1
  • Design N
  • Ambient temperature: 40 °C , at 1000 m.a.s.l
  • Squirrel cage rotor/Aluminium die cast
  • Ball bearings
  • D.E.: V’Ring
  • N.D.E.: Lip Seal
  • Stainless steel nameplate
  • Dimensions according to IEC 60072
  • Performance characteristics according to IEC 60034-30
  • Color: RAL 5009
Optional Features
  • Thermal protection
  • Space heaters
  • Shaft dimensions to customer requirements
  • Special finishing paint
  • Class “H” insulation
  • Other mounting configurations
More options available, on request



 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail

© 2015 WEG. All rights reserved