• WEG Easy
  • News
  • Download Center
Sweden
Change to Another Country
Search


Products & Services
Controls
Contactors and Overload Relays

» Home » Products & Services » Controls » Contactors and Overload Relays » Contactors (9 to 105A) and Overload Relays CWM


 
Contactors (9 to 105A) and Overload Relays CWM
 
Click on image to enlarge
 
Contactors (9 to 105A) and Overload Relays CWM

WEG’s three-pole contactors present high technology and safety, and easy installation. Besides, its enclosed construction according to VDE 0106, the UL approval, and its easy access connections for one or two conductors.




Description

WEG’s three-pole contactors present high technology and safety, and easy installation.

Main Features
  • UL approved
  • Enclosed construction against penetration of impurities and protected from touch according to VDE 0106
  • Easy access connections for one or two conductors
  • Wide range of accessories, with frontal and side mounting
  • Fastening system for quick mounting on DIN EN 50.022 rails up to 105A AC-3
  • In compliance with Standards IEC 60947-1, IEC 660947-4-1, VDE 0660/102, UL-508, CSA C.22.2/14 and CENELEC HD 419
Available Models
CWM 9


CWM 25


CWM 50



CWM 95
CWM 12


CWM 32


CWM 65



CWM 105

CWM 18

CWM 40

CWM 80




Overload Relays

RW 17


RW 27

RW 67-2D


RW 117-1D
RW 67-1D



 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail

© 2013 WEG. All rights reserved