• WEG Fácil
  • Notícias
  • Central de Downloads
Portugal
Change to Another Country
Busca


Produtos e Serviços
  • Notícias
  • Central de Downloads
Acesso Rápido
Electric Motors
IEC / Two Speed

» Home » Produtos e Serviços » Electric Motors » IEC / Two Speed

W21 - Cast Iron Frame - Dahlander 4/2 Pole - Constant Torque

W21 - Cast Iron Frame - Dahlander 4/2 Pole - Constant Torque

Premium efficiency cast iron frame IP55 Dahlander two speed 4/2 pole constant torque motor.

W21 - Cast Iron Frame - Dahlander 4/2 Pole - Variable Torque

W21 - Cast Iron Frame - Dahlander 4/2 Pole - Variable Torque

Premium efficiency cast iron frame IP55 Dahlander two speed 4/2 pole variable torque motor.


 

W21 - Cast Iron Frame - Dahlander 8/4 Pole - Constant Torque

W21 - Cast Iron Frame - Dahlander 8/4 Pole - Constant Torque

Premium efficiency cast iron frame IP55 Dahlander two speed 8/4 pole constant torque motor.

W21 - Cast Iron Frame - Dahlander 8/4 Pole - Variable Torque

W21 - Cast Iron Frame - Dahlander 8/4 Pole - Variable Torque

Premium efficiency cast iron frame IP55 Dahlander two speed 8/4 pole variable torque motor complying with EFF1 efficiency levels according to CEMEP.


 

W21 - Cast Iron Frame - Independent Winding 6/4 Pole - Constant Torque

W21 - Cast Iron Frame - Independent Winding 6/4 Pole - Constant Torque

Premium efficiency cast iron frame IP55 two windings 6/4 pole constant torque motor.

W21 - Cast Iron Frame - Independent Winding 6/4 Pole - Variable Torque

W21 - Cast Iron Frame - Independent Winding 6/4 Pole - Variable Torque

Premium efficiency cast iron frame IP55 two windings 6/4 pole variable torque motor.


 

W21 - Aluminium Frame - Dahlander 4/2 Pole - Constant Torque

W21 - Aluminium Frame - Dahlander 4/2 Pole - Constant Torque

Premium efficiency aluminium frame IP55 Dahlander two speed 4/2 pole constant torque motor.

W21 - Aluminium Frame - Dahlander 4/2 Pole - Variable Torque

W21 - Aluminium Frame - Dahlander 4/2 Pole - Variable Torque

Premium efficiency aluminium frame IP55 Dahlander two speed 4/2 pole variable torque motor.


 

W21 - Aluminium Frame - Dahlander 8/4 Pole - Constant Torque

W21 - Aluminium Frame - Dahlander 8/4 Pole - Constant Torque

Premium efficiency aluminium frame IP55 Dahlander two speed 8/4 pole constant torque motor.

W21 - Aluminium Frame - Dahlander 8/4 Pole - Variable Torque

W21 - Aluminium Frame - Dahlander 8/4 Pole - Variable Torque

Premium efficiency aluminium frame IP55 Dahlander two speed 8/4 pole variable torque motor.



 


WEG Fácil
Notícias - fique sabendo o que acontece na WEG
 Boletim - receba novidades no seu email

© 2012 WEG. Todos os direitos reservados