• WEG makkelijk
  • Nieuws
  • Download Center
Nederland
Change to Another Country
Zoeken


Producten & Service
  • Nieuws
  • Download Center
Snelle toegang
Controls
Electrical Circuit Protection

» Home » Producten & Service » Controls » Electrical Circuit Protection

Molded-case Circuit-breaker DW

Molded-case Circuit-breaker DW

Designed to protect electric motors, generators, transformers and circuits, WEG’s Molded-case Circuit-breakers have short-circuit breaking capacity up to 80kA (380/415V) and a wide range of accessories.

Air Circuit Breaker - ABW

Air Circuit Breaker - ABW

Ideal for the protection of high power low-voltage electric circuits. Rated operational currents up to 6300A and high short-circuit breaking capacity. Available with 3 or 4 poles for both versions: fixed or withdrawable.


 

Miniature Circuit-breaker MDW

Miniature Circuit-breaker MDW

Designed to protect electrical installations against overload and short-circuit. Rated operational currents from 2A up to 100A, and in one, two, three or four poles.

Residual Current Circuit-breaker RDW

Residual Current Circuit-breaker RDW

Devices designed to protect people and electrical installations against direct or indirect contact. Protect against the effects of earth-leakage that may exist on electric circuits.



 


WEG makkelijk
Nieuws - blijf op de hoogte van wat gebeurt in WEG
bulletin ontvang nieuws per e-mail

© 2012 WEG. Alle rechten voorbehouden