• WEG makkelijk
  • Nieuws
  • Download Center
Nederland
Change to Another Country
Zoeken


Media Center
Snelle toegang
Nieuws
Producten & Diensten

» Home » Media Center » Nieuws » Producten & Diensten » WEG’s new traction motor saves 400kgs in weight on latest generation trolley buses, improving power & economy

februari 4, 2010 / Producten & Diensten

WEG’s new traction motor saves 400kgs in weight on latest generation trolley buses, improving power & economy

WEG is supplying new, lighter traction motors that save over 400kgs in weight on the latest generation of trolley buses. The buses employ the traction motor and a matched inverter on their differentials to increase power, reduce weight and improve economy.

Trolleybus
Uitbreiden
Urban transport with electric buses
VerkleinenMaximaliserenSluiten
 
Trolleybus

With a useful life of approximately 25 years, the vehicle has one of its differentials in the inverter & motor assembly, which is more powerful, lighter and more economical.

 
Trolleybus
Motor
Uitbreiden
Urban transport with electric buses
VerkleinenMaximaliserenSluiten
 
Motor

WEG has improved Trolleybus technology further, by introducing a new type of traction motor. Providing power up to 185kW, the three-phase motor is totally enclosed in a cast water-cooled housing; it is extremely light and compact, providing a saving – just in motor weight – of 400kgs for Trolleybus operators.

 
Motor

For large cities, where mass transit is indispensable, Trolleybuses provide an excellent solution for energy saving, and for improvement of the environment as a result of reducing air pollution. Trolleybuses do not release the particles that arise from combustion engines; they also provide a more comfortable traveling experience, because they are quieter than conventional buses.

Now WEG has improved Trolleybus technology further, by introducing a new type of traction motor. Providing power up to 185kW, the three-phase motor is totally enclosed in a cast water-cooled housing; it is extremely light and compact, providing a saving – just in motor weight – of 400kgs for Trolleybus operators.

The traction motor is the result of WEG partnering with major Trolleybus manufacturers, such as Busscar, Tutto, Eletra and Ibrava, and providing considerable engineering resources to develop and optimise the hardware and software involved in each project for each manufacturer. The new motor is the central component in a power train developed by WEG, which also includes microprocessor- controlled vector frequency inverters with integrated PLCs.

The WEG traction motor and vector inverter (CFW09 rated at 600A) combination provides a robust power train, which is powerful enough to make a bus “spin its tyres” on starting out. However, for normal operations, the maximum system torque is limited to avoid unnecessary wear. The traction system also integrates a ‘generator group’ (alcohol or gas), which feeds a battery bank. This is responsible for supplying power to the traction system, and for the auxiliary services of the bus.

Although generally single units, Trolleybuses of the type described above can easily be expanded to bi-articulated, with two bellows. In these vehicles, it is possible to transport up to 300 people, with the environmental benefits of emitting 80% fewer pollutants than conventional systems, and of consuming 50% less fuel.

Streetcars

Registered as a part of the city’s historical heritage, the Santa Teresa Streetcar (Bonde de Santa Teresa) is a “treasure” of Rio de Janeiro. Intended not just for tourists, the Streetcar is one of the main means of transportation for the population of the Santa Teresa neighborhood, and for surrounding regions.

For WEG, there is a pride in participating in the renovation of the city’s streetcars, as it is part of Santa Teresa history. The new vehicles are equipped with two special traction Motors of 70kW each, and one traction inverter of 450A.

For those who have the opportunity to go to Rio de Janeiro, the opportunity to take a marvelous streetcar ride in Santa Teresa, and to enjoy the beautiful view from the top of the mountain in the city, should not be missed.

Afdrukken
Beveel deze pagina aan


Gerelateerde inhoud
 
Media Center » Nieuws » Producten & Diensten
WEG supports application of environmentally friendly products with traction systems for Bus Rapid Transit.

 
Media Center » Nieuws » Producten & Diensten
New Brazilian trolleybuses use WEG electric traction systems

 

 



WEG makkelijk
Nieuws - blijf op de hoogte van wat gebeurt in WEG
bulletin ontvang nieuws per e-mail

© 2012 WEG. Alle rechten voorbehouden