• WEG Easy
  • News
  • Download Center
Cayman Islands
Change to Another Country
Search


Media Center
Quick access
News
Products & Solutions

Home » Media Center » News » Products & Solutions » 8000HP VFD to Hit North American Market

May 28, 2010 / Products & Solutions
8000HP VFD to Hit North American Market
WEG drive to deliver 99% efficiency, extended reliability

WEG Electric Corp. a leading global supplier of motors, drives, controls, transformers, and generators, announces the release of the 8000 HP MVW-01 medium voltage variable frequency drive.

With the first unit shipping in April, the 8,000 horsepower VFD is the largest ever manufactured by WEG Electric. This expansion in capability doubles the HP available from the MVW01 drive. The MVW-01 features 99% efficiency and a 22-year mean time between failure (MTBF), the highest available in the market.

“It is important to note that the 99% efficiency is an average of 1% more than other medium voltage VFDs on the market, which can mean a savings of up to 50 thousand dollars per year, depending on the application,” says Charles Schuh, product manager, WEG Electric.

The MVW-01 is ideal for high-demand applications, such as mining, cement, shipping, iron metallurgy, and petro-chemical. Technologically advanced components, such as HV- IGBTs, are incorporated into the product to offer maximum reliability.

8000 HP MVW-01 Specifications:

• Voltage 4160V
• Current 1086 A ND, 950 A HD
• Frequency 0-100Hz

Print
Recommend this page


Tags
 
MVW-018000HPVFDNorth American.
 
ShareDeliciousDiggStumBleupon

Enlarge
8000HP VFD to Hit North American Market
MinimizeMaximizeClose
 
 

 



WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail

© 2010 WEG. All rights reserved