WEG Solutions for Marine Industry
“Out there, technology becomes a reliable part of the team.”
Valter Luiz Knihs, Application Engineering Manager
Reliability is a goal for everybody at WEG. To us, that simply means: creating maintenance-free solutions with electric machines to propel, maintain and provide services on board. From technology to logistics to services - whether at sea or on shore, you can depend on WEG.
You will find at WEG complete solutions in motors, generators, automation and industrial paints.
Besides offering state-of-the-art products, the company has the expertise to provide technical support and prompt service all over the world.
These motors can be designed with configuration to meet cooling method and degree of protection requirements of different kinds of applications.
These motors can be designed with configuration to meet cooling method and degree of protection requirements of different kinds of applications.
These motors can be designed with configuration to meet cooling method and degree of protection requirements of different kinds of applications.
These motors can be designed with configuration to meet cooling method and degree of protection requirements of different kinds of applications.
These motors can be designed with configuration to meet cooling method and degree of protection requirements of different kinds of applications.
WEG Medium Voltage Motors present design optimized construction and are manufactured in robust frames for all applications includingsevere duty.
Compact and silent motors with high power relation per frame size. Cooling is done by means of a “water jacket” placed between the stator pack and the frame allowing a more effective thermal exchange.
» Get to know more about our complete range of WEG
Electric Motors products.
Generation, Transmission and Distribution of Energy
WEG alternators for generator sets are suitable for industrial, commercial, marine, telecommunication, mining, condominium, irrigation, & hospital applications.
» Get to know more about our complete range of WEG
Generation, Transmission and Distribution of Energy products.
High technology for motors driving. WEG VSDs offer several features like easy installation and operation, compact size and have a number of special functions.
High technology for motors driving. CFW08 Multipump Drive allows a system to maintain constant pressure in pipelines by drving the main and auxiliary pumps.
The CFW08 Washdown brings the many CFW08 design benefits with added versatility for the operations of higher protection degree environments.
High technology for motors driving. WEG VSDs offer several features like easy installation and operation, compact size and have a number of special functions.
High technology for motors driving. WEG VSDs offer several features like easy installation and operation and compact size.
A new generation of frequency inverters with high-tech features built in. The CFW-11 is fitted with Plug and Play technology and can automatically recognize and set accessories and optionals.
With main focus to fulfill requirements for general purpose applications the CFW700 series covers power levels ranging from 1.1 to 110kW (1.5 to 175 HP).
Designed to drive and vary speed of medium voltage motors, the MVW-01 consists of a multi-level structure of medium voltage IGBT (6.5kV) reducing the harmonic content of motor current to extremely low values.
New generation of WEG frequency inverters for high power ratings, consisting of power units fed through a 6 or 12 pulse input retifier with line voltage from 380 to 690V.
WEG soft starters are fitted with micro processors. They are high-tech and were designed to ensure the highest performance during starts and stops of induction motors.
Soft-Starters are static starters that accelerate, decelerate and protect three-phase induction motors in power ratings from 3 to 2500 hp.
Soft-Starters are static starters that accelerate, decelerate and protect three-phase induction motors in power ratings from 6 Hp to 400 Hp.
» Get to know more about our complete range of WEG
Drives products.
WEG’s control relays are available in multiple auxiliary contacts configuration (up to 8 contacts). Units may be directly mounted on DIN EN50.002 or tightened with screws.
SRW01 serie is a low-voltage electric motor management system with state-of-the-art technology and network communication capabilities.Additionally, its modular concept allows it to be used in a wide range of applications
Compact solution for protection and operation of motor circuits up to 100A. WEG’s Manual Motor Protectors combine motor control, disconnect means, short-circuit & motor overload protections in just one component.
Series were designed to meet requirements and flexibility frequently demanded in industrial applications. Standard units range from fractional to 250Hp@460Vac.
Designed to best suit industrial segments WEG Panels are highly standardized and their modular construction allows easy assembly, installation and maintenance.
WEG has used its leading-edge technology & development capability to design the CSW series. These user friendly and durable pilot devices are available in Industrial Ø22 and Ø30mm & Hazardous Ø30mm versions.
Ideal for applications such as industrial processes, power supply monitoring and level control, these series use high precision electronic circuit with noise immunity
Designed to guarantee a safe and secure connection for electric conductors. Developed to be used in several applications, offering great quality and performance.
» Get to know more about our complete range of WEG
Controls products.