• News
  • Download Center
  • Product Selection
St. Kitts and Nevis
Change to Another Country
Search


Products & Services
Electric Motors
Severe Duty and General Purpose: High Efficiency & NEMA Premium

» Home » Products & Services » Electric Motors » Severe Duty and General Purpose: High Efficiency & NEMA Premium » Three-Phase : Rolled Steel Motor - NEMA Premium Efficiency


 
Three-Phase : Rolled Steel Motor - NEMA Premium Efficiency
 
Click on image to enlarge
 
Three-Phase : Rolled Steel Motor - NEMA Premium Efficiency




Standard Features
  • Frames (143/5 up to 254/6)
  • Voltages: 208-230/460V
  • Degree of Protection: IP55
  • V’ring seal
  • Ball bearings (ZZ up to 256)
  • Plastic fan
  • Class "F" insulation 
  • Service factor: 1.15
  • Color: Munsell N1 (Black)
Optional Features
  • Mounting B3, B5, B14, B34, V1, V5, etc
  • Voltage: 575V and others
  • Class "H" insulation

* More options available, on request

Applications
  • Pumps
  • Compressors
  • Fans
  • Machine Tools
  • Other General Purpose



 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail