- Description
The "FARM DUTY" motors are is specially designed for farm duty applications requiring high starting torque and moderate starting current.
Some standard features such as V-ring slinger in both drive and opposite drive ends, reversible shaft rotation and start capacitors provide versatility for indoor and outdoor use. The manual overload protection available in all frames protects against extreme overloads offering maximum operator safety.
- Applications
- Pumps
- Fans
- Conveyors
- Poultry equipment
- Air compressors
- Other farm machinery
- Standard Features
- Single-phase, 60Hz
- Voltage: 230V or 115/230V
- Squirrel cage rotor / Aluminum die cast
- Totally Enclosed Fan Cooled - TEFC (IP55)
- V-ring slinger in both endshields
- Terminal box grounding
- Manual overload protection
- Ball bearings
- NEMA dimensions
- Insulation:
- Class "B", up to G143/5T
- Class "F", for frame W182/4T and up - Service Factor: 1.15
- Steel plate frames: 56 up to G143/5T
- Cast iron frames: W182/4T up to 215T
- Continuous Duty (S1), 40ºC ambient
- 1045 carbon steel shaft
- F1 mount
- Double shielded ball bearings
- Paint: Enamel alkyd resin base
- Color: RAL 3002 (Red)
- NPT threaded terminal box
- Drain plugs
- Rigid base
- Start Capacitor
- Start capacitor and run capacitor for 2HP and up
- High starting torque
- Optional Features
- Class "F" insulation (frames up to G143/5T)
- Class "H" insulation (frames W182/4T up to 215T)
- Special voltages
- Specially dimensioned shaft
- Second shaft end
- Stainless steel shaft
- Flange mounting
- NOTES
All motors are tested according to IEEE 112 std. - method "B" or C390 CSA.
