• WEG Easy
  • ニュース
  • ダウンロードセンター
日本
Change to Another Country
調査


製品&サービス
  • 当社のビジネス
  • ダウンロードセンター
スピーディーアクセス
Electric Motors
Low and High Voltage Machines

» Home » 製品&サービス » Electric Motors » Low and High Voltage Machines

Synchronous Motors

Synchronous Motors

Designed to meet power factor correction, high torque and low starting current requirements, they can provide constant speed even with load speed variation and have low operational and maintenance costs.

M Line - MAA - Low and High Voltage - ODP - Slip Ring

M Line - MAA - Low and High Voltage - ODP - Slip Ring

These motors can be designed with configuration to meet cooling method and degree of protection requirements of different kinds of applications.


 

M Line - MAF - Low and High Voltage - TEAAC - Slip Ring

M Line - MAF - Low and High Voltage - TEAAC - Slip Ring

These motors can be designed with configuration to meet cooling method and degree of protection requirements of different kinds of applications.

M Line - MGA - Low and High Voltage - ODP - Squirrel Cage

M Line - MGA - Low and High Voltage - ODP - Squirrel Cage

These motors can be designed with configuration to meet cooling method and degree of protection requirements of different kinds of applications.


 

M Line - MGF - Low and High Voltage - TEAAC - Squirrel Cage

M Line - MGF - Low and High Voltage - TEAAC - Squirrel Cage

These motors can be designed with configuration to meet cooling method and degree of protection requirements of different kinds of applications.

M Line - MGP - Low and High Voltage - ODP - Squirrel Cage

M Line - MGP - Low and High Voltage - ODP - Squirrel Cage

These motors can be designed with configuration to meet cooling method and degree of protection requirements of different kinds of applications.


 

M Line – MGP – Medium Voltage – WPII

M Line – MGP – Medium Voltage – WPII

WEG Medium Voltage Motors present design optimized construction and are manufactured in robust frames for all applications includingsevere duty.

WGM Line - Low Voltage/High Voltage - (Closed) - Squirrel Cage

WGM Line - Low Voltage/High Voltage - (Closed) - Squirrel Cage

Compact and silent motors with high power relation per frame size. Cooling is done by means of a “water jacket” placed between the stator pack and the frame allowing a more effective thermal exchange.


 

Electric Machinery Company - Induction Motors

Electric Machinery Company - Induction Motors

Induction motors feature high starting torque capability, require minimal maintenance and are designed and manufactured for the most severe industrial applications.

Electric Machinery Company - Synchronous Motors

Electric Machinery Company - Synchronous Motors

Synchronous motors provide higher efficiency, power factor correction, lower inrush current and operate at a constant speed making them an excellent choice for a wide variety of industrial applications.



 


WEG Easy
ニュース-WEGでの出来事
ニュースレター