• WEG Facile
  • Novità
  • Centro Download
Italia
Change to Another Country
Ricerca


Prodotti e Servizi
  • Novità
  • Centro Download
Accesso rapido
Motori
Low and Medium Voltage Motors - IEC Hazardous Area Application

Home » Prodotti e Servizi » Motori » Low and Medium Voltage Motors - IEC Hazardous Area Application » Explosion Proof Motors - EFF2 Improved Efficiency (Exd / Exde)


Explosion Proof Motors - EFF2 Improved Efficiency (Exd / Exde)
Informazioni Generale
 
Typical Applications
The instalation of electric motors where flamable products are continuously handled, processed or storage, must comply with the most demanded safety standards in order to guarantee protection of life, machines and environment. Following to the highest safety standards WEG explosion proof motors integrate the high performance of the brakes. Perfect solution to equipments where fast safety stops are required, as well as precise positioning with safety in hazardous areas such Zone 1 and Zone 2. WEG Exd motors with brake are available in versions: Standard Efficiency (EFF2), Premium Efficiency (EFF1) and Top Premium Efficiency (Exceeds EFF1) and are certified to operate with frequency inverters.

Standard Features
  • Three-phase, multivoltage, IP55, TEFC
  • Output: 0.12 up to 330kW
  • Frames: 63 up to 355M/L
  • Voltage: 220-240/380-415V (up to 100L) / 380-415/660V (from 112M and up)
  • Class “F” insulation (_T=80K)
  • Continuous duty: S1
  • Design N
  • Ambient temperature: 40°C, at 1000 m.a.s.l.
  • Squirrel cage rotor/Aluminium die cast
  • V’Ring on both endshields
  • Stainless steel nameplate AISI 316
  • Dimensions according to IEC-72
  • Performance characteristics according to IEC 34
  • Regreasing nipple from frame 225S/M and above
  • Metric threaded cable entries on the terminal box
  • Thermistors (1 per phase) fitted in frame 160M and above
  • Suitable for inverter duty applications
  • Color: RAL 5007


*For additional details about Inverter operation, please contact our technical suport. x


Optional Available
  • Degree of Protection: IP56, IP65 or IP66 (W)
  • Bearing seals:
    • Lip seal
    • Oil seal
    • Labyrinth taconite seal and W3seal for frames 90S and above
  • Thermal protection:
    • Thermistors: frame 132M and below
    • Thermostats
    • RTD-PT 100
  • Space heaters
  • Design H
  • Class “H” insulation
  • Roller bearings for frame 160M and above

 More options available, on request


Classification
IEC Standard:
Zone 1; Group IIB
 
CENELEC Standard:
Group IIB; Category 2
 
The classification in Zone 1 means that the motor is suitable to operate also in Zone 2 once
Zone 1 represents an operating condition worse than Zone 2.
 
The same applies to Groups and Categories: Ex d and Ex de motors are suitable to operate also in Group IIA and Category 3.
 

Frames Certificate number

90-100 CESI 01 ATEX 096
112-132 CESI 01 ATEX 097
160-200 CESI 01 ATEX 098
225-250 CESI 01 ATEX 099
280-315 CESI 01 ATEX 100
355 CESI 01 ATEX 101


Certification
In Europe, WEG explosion proof motors meet ATEX Directive 94/9/EC certified by PTB and product certified by CESI – Centro Elettrotecnico Sperimentale Italiano S.P.A. The CESI certificates of conformity for explosion proof in flameproof enclosure “d” and “de” as per EN50014 / EN50018 are:
 
 
Ex d – Explosion proof motors (class of temperature T4)
Ex de – Explosion proof motors with increased safety terminal box (class of temperature T4)

Stampa
Segnalate questa pagina





Altre prodotti in questa categoria


 


WEG Facile
News - What's happening in WEG
newsletter - iscrivendovi alla newsletter riceverete tutte le novità al vostro indirizzo e-mail

Legal seat of the company: Viale Brianza 20 – 20092 Cinisello Balsamo (MI) Italy
Company registered in Milan with REA 1651567 - Social capital € 100.000,00 - Company having a sole member
© 2010 WEG. Tutti i diritti riservati