• WEG Facile
  • Novità
  • Centro Download
Italia
Change to Another Country
Ricerca


Prodotti e Servizi
  • Novità
  • Centro Download
Accesso rapido
Motori
Low and High Voltage Machines

Home » Prodotti e Servizi » Motori » Low and High Voltage Machines

H Line - HGF - Low Voltage - TEFC

H Line - HGF - Low Voltage - TEFC

Reliable, compact and with simple construction, H line frames are die cast in a single block which ensures high mechanical stiffness. Their internal and external fins provide high performance and extended lifetime.


 

H Line - HGF - High Voltage - TEFC

H Line - HGF - High Voltage - TEFC

Reliable, compact and with simple construction, H line frames are die cast in a single block which ensures high mechanical stiffness. Their internal and external fins provide high performance and extended lifetime.

M Line - MAA - Low and High Voltage - ODP - Slip Ring

M Line - MAA - Low and High Voltage - ODP - Slip Ring

These motors can be designed with configuration to meet cooling method and degree of protection requirements of different kinds of applications.


 

M Line - MAF - Low and High Voltage - TEAAC - Slip Ring

M Line - MAF - Low and High Voltage - TEAAC - Slip Ring

These motors can be designed with configuration to meet cooling method and degree of protection requirements of different kinds of applications.

M Line - MGA - Low and High Voltage - ODP - Squirrel Cage

M Line - MGA - Low and High Voltage - ODP - Squirrel Cage

These motors can be designed with configuration to meet cooling method and degree of protection requirements of different kinds of applications.


 

M Line - MGF - Low and High Voltage - TEAAC - Squirrel Cage

M Line - MGF - Low and High Voltage - TEAAC - Squirrel Cage

These motors can be designed with configuration to meet cooling method and degree of protection requirements of different kinds of applications.

M Line - MGP - Low and High Voltage - ODP - Squirrel Cage

M Line - MGP - Low and High Voltage - ODP - Squirrel Cage

These motors can be designed with configuration to meet cooling method and degree of protection requirements of different kinds of applications.


 

H Line – HGF – Medium Voltage – TEFC

H Line – HGF – Medium Voltage – TEFC

WEG Medium Voltage Motors present design optimized construction and are manufactured in robust frames for all applications including severe duty.

M Line – MGP – Medium Voltage – WPII

M Line – MGP – Medium Voltage – WPII

WEG Medium Voltage Motors present design optimized construction and are manufactured in robust frames for all applications includingsevere duty.


 

WGM Line - Low Voltage/High Voltage - (Closed) - Squirrel Cage

WGM Line - Low Voltage/High Voltage - (Closed) - Squirrel Cage

Compact and silent motors with high power relation per frame size. Cooling is done by means of a “water jacket” placed between the stator pack and the frame allowing a more effective thermal exchange.



 


WEG Facile
News - What's happening in WEG
newsletter - iscrivendovi alla newsletter riceverete tutte le novità al vostro indirizzo e-mail

Legal seat of the company: Viale Brianza 20 – 20092 Cinisello Balsamo (MI) Italy
Company registered in Milan with REA 1651567 - Social capital € 100.000,00 - Company having a sole member
© 2010 WEG. Tutti i diritti riservati