• WEG Facile
  • Novità
  • Centro Download
Italia
Change to Another Country
Ricerca


Prodotti e Servizi
  • Novità
  • Centro Download
Accesso rapido
Motori
Low Voltage Motors - IEC General Purpose

Home » Prodotti e Servizi » Motori » Low Voltage Motors - IEC General Purpose » W21 - Aluminium Frame - EFF1 Premium Efficiency


W21 - Aluminium Frame - EFF1 Premium Efficiency
Informazioni Generale
 
Typical Applications

  • Pumps
  • Fans
  • Crushers
  • Conveyor belts
  • Mills
  • Centrifugal machines
  • Presses
  • Elevators
  • Packaging equipment
  • Grinders and others.


Standard Features
  • Three-phase, multivoltage, IP55, TEFC
  • Output: 0.12 up to 11kW
  • Frames: 63 up to 132M
  • Voltage: 220-240/380-415V (up to 100L) / 380-415/660V (from 112M and up)
  • Class “F” insulation (_T=80K)
  • Continuous duty: S1
  • Design N
  • Ambient temperature: 40°C, at 1000 m.a.s.l.
  • Squirrel cage rotor/Aluminium die cast
  • Stainless steel nameplate AISI 316
  • Dimensions according to IEC-72
  • Performance characteristics according to IEC 34
  • Color: RAL 5007

*For additional details about Inverter operation, please contact our technical support.
*Special Insulation for voltage above 575V


Optional Features
  • Non-drive end shaft
  • Bearing sealing
  • Shaft dimensions to customer requirements
  • Canopy for V1 applications
  • Special painting
  • Space heaters
  • Thermal protection (thermistors)
  • Class “H” insulation
  • Other mounting configurations
  • Other modifications, on request

Mounting Information
WEG multivoltage aluminium frame motors with removable base were specially designed to meet market requirements in reference to mounting flexibility once they allow all mounting positions.

The foot mounting system offers great flexibility and it is quite simple allowing change on the mounting configuration without requiring any machining or modification on the motor feet. Motor terminal box can also be rotated at 90 degrees allowing motor leads to be connected on any motor side.

Besides that, these motors are fully interchangeable with the existing cast iron frame motors. These multivoltage aluminium frame motors are available in frame sizes 63, 71, 80, 90S/L, 100L, 112M, 132S and 132M.

Stampa
Segnalate questa pagina





Altre prodotti in questa categoria


 


WEG Facile
News - What's happening in WEG
newsletter - iscrivendovi alla newsletter riceverete tutte le novità al vostro indirizzo e-mail

Legal seat of the company: Viale Brianza 20 – 20092 Cinisello Balsamo (MI) Italy
Company registered in Milan with REA 1651567 - Social capital € 100.000,00 - Company having a sole member
© 2010 WEG. Tutti i diritti riservati