• WEG Facile
  • Novità
  • Centro Download
Italia
Change to Another Country
Ricerca


Prodotti e Servizi
Generation, Transmission and Distribution of Energy
Generators

» Home » Prodotti e Servizi » Generation, Transmission and Distribution of Energy » Generators » Turbo and Hydrogenerators


 
Turbo and Hydrogenerators
 
Clicare sopra le fotografie per ampliare
 
Turbo and Hydrogenerators

High quality and technology product developed to meet global requirements, WEG Turbo and Hydrogenerators are used by Power and Utility Companies providing high efficiency and extedend life time.




Description
WEG offers complete solutions for generation and distribution of energy by supplying internationally recognized quality and state-of-the-art products.

Among all WEG products are the Hydrogenerators and Turbogenerators, which are widely used by Power and Utility Companies for their high efficiency and durability.
Technical Features

Turbogenerators

  • Outputs: up to 150,000 kVA
  • Frames: 355 to 1250 (IEC)
  • Voltages: to 13,800 V
  • Degree of Protection: IP23 to IP56W / IP65W
  • Speed: 3600 to 1800 rpm

    Hydrogenerators
  • Outputs: up to 25,000 kVA
  • Frames: 355 to 4000 (IEC)
  • Voltages: to 13,800 V
  • Degree of Protection: IP23 to IP56W / IP65W
  • Speed: 1200 to 90 rpm



  •  


    WEG Facile
    News - What's happening in WEG
    newsletter - iscrivendovi alla newsletter riceverete tutte le novità al vostro indirizzo e-mail

    Legal seat of the company: Viale Brianza 20 – 20092 Cinisello Balsamo (MI) Italy
    Company registered in Milan with REA 1651567 - Social capital € 100.000,00 - Company having a sole member
    © 2013 WEG. Tutti i diritti riservati