• WEG Facile
  • Novità
  • Centro Download
Italia
Change to Another Country
Ricerca


Prodotti e Servizi
  • Novità
  • Centro Download
Accesso rapido
Controls
Motor Protection and Starters

» Home » Prodotti e Servizi » Controls » Motor Protection and Starters

Motor-protective Circuit-breaker MPW

Motor-protective Circuit-breaker MPW

Compact solution for protection of electric circuits, and motor start and operation. With high breaking capacity, thus allowing the installation in specific applications with high short-circuit current.

Enclosed Direct-on-Line Starters DLW

Enclosed Direct-on-Line Starters DLW

Designed to switch and protect three-phase and single-phase electric motors. WEG supplies a specially designed and projected starter according to any application.


 

Auxiliary Contactors

Auxiliary Contactors

Designed for various application in control circuits, may be directly mounted on DIN EN50.002, or with fixing screws. Also have compact dimensions and wide range of accessories.

Contactors for Capacitor Switching CWMC

Contactors for Capacitor Switching CWMC

Specially designed to operate power factor correction capacitors (utilization category AC-6b). Special development to perform specific operations for this type of application.


 

Contactors (112 to 800A) and Overload Relays CWM

Contactors (112 to 800A) and Overload Relays CWM

WEG’s three-pole contactors present high technology and safety, and easy installation. For auxiliary contacts, there are two possibilites: through fixed auxiliary contacts or through additional auxiliary blocks.

Contactors (9 to 105A) and Overload Relays CWM

Contactors (9 to 105A) and Overload Relays CWM

WEG’s three-pole contactors present high technology and safety, and easy installation. Besides, its enclosed construction according to VDE 0106, the UL approval, and its easy access connections for one or two conductors.


 

Mini contactors CWC0

Mini contactors CWC0

Compact and complete solution for control and operation of circuits. Wide range of accessories, allowing fast and compact assembly for various applications.

Capacitors for Power Factor Correction

Capacitors for Power Factor Correction

WEG power factor correction capacitors were designed using self-healing metallized polypropylene film, have security protection against internal over pressure and the dielectric losses are less than 0.2 W/kvar.


 

High Speed Fuse

High Speed Fuse

High Speed fuse to protect electronic circuits such as soft-starter and VSDs. They are assembled in a high-quality ceramic body with high short circuit breaking capacity.



 


WEG Facile
News - What's happening in WEG
newsletter - iscrivendovi alla newsletter riceverete tutte le novità al vostro indirizzo e-mail

Legal seat of the company: Viale Brianza 20 – 20092 Cinisello Balsamo (MI) Italy
Company registered in Milan with REA 1651567 - Social capital € 100.000,00 - Company having a sole member
© 2012 WEG. Tutti i diritti riservati