• WEG Easy
  • News
  • Download Center
Hungary
Change to Another Country
Search


Products & Services
  • News
  • Download Center
Quick access
Motors
Low Voltage Motors - IEC / Smoke Extraction

Home » Products & Services » Motors » Low Voltage Motors - IEC / Smoke Extraction » Smoke Extraction Motors - FC400 - TEFC


Smoke Extraction Motors - FC400 - TEFC
General information
 
Application

These smoke removal systems are applied in a broad range of applications including large buildings, shopping malls, factories, warehouses, enclosed parking lots, tunnels, among others. In other words, they are used where a large concentration of people in commercial and industrial facilities is present. Additional advantages include reduction of damage and financial loss by preventing smoke logging, reduction of roof temperatures and delay in fire spreading.These smoke removal systems are applied in a broad range of applications including large buildings, shopping malls, factories, warehouses, enclosed parking lots, tunnels, among others. In other words, they are used where a large concentration of people in commercial and industrial facilities is present. Additional advantages include reduction of damage and financial loss by preventing smoke logging, reduction of roof temperatures and delay in fire spreading.


Standard Features
  • Output: 0.12 up to 355kW
  • Multivoltage – (220-240/380-415//440-460V or 380-415/660-690//440-460V)
  • Ventilation Motor, TEAO
  • Cast iron frames (80 up to 355M/L)
  • Pad Mounted (frames 80 up to 250S/M)
  • Mounting: B3L (frame 280S/M and above) 
  • Degree of Protection: IP55
  • flying leads 1 meter long
  • Special grease
  • Squirrel cage rotor/Aluminium die cast
  • Stainless steel nameplate AISI 316
  • Stainless steel bolts
  • Class "H" insulation
  • Continuous duty - S1 (S2 - 400°C/2h once only) 
  • Ambient temperature: 40°C , 1000 m.a.s.l.
  • Regreasing nipples from frame 160M and above
  • Paint color: Silver

Options Available
  • Single voltage (other voltages)
  • Degree of Protection: IP56, IP65 or IP66
  • Other mounting configurations
  • Terminal box
  • Self Ventilated, TEFC
  • Thermal protection: 
    • Thermistors
    • Thermostats
    • RTD-PT 100
  • Space heaters
  • Roller bearings for frame 160M and above

Print
Recommend this page





Other products of this category


 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail

© 2010 WEG. All rights reserved