• News
  • Download Center
  • Product Selection
Haiti
Change to Another Country
Search


Products & Services
Quick access
Marine

» Home » Products & Services » Solutions for Industries » Marine

WEG Solutions for Marine Industry

“Out there, technology becomes a reliable part of the team.”
Valter Luiz Knihs, Application Engineering Manager

Reliability is a goal for everybody at WEG. To us, that simply means: creating maintenance-free solutions with electric machines to propel, maintain and provide services on board. From technology to logistics to services - whether at sea or on shore, you can depend on WEG.

You will find at WEG complete solutions in motors, generators, automation and industrial paints.
Besides offering state-of-the-art products, the company has the expertise to provide technical support and prompt service all over the world.

Electric Motors

on

W22 Super Premium

W22 Super Premium

Three-Phase TEFC Motor

W22 NEMA Premium - Ball Bearings

W22 NEMA Premium - Ball Bearings

Three-Phase TEFC Motor


 

W22 High Efficiency

W22 High Efficiency

Three-Phase TEFC Motor


 


 


 


 


 


 


 


 


 


 


 


 


 

M Line - MAA - Low and High Voltage - ODP - Slip Ring

M Line - MAA - Low and High Voltage - ODP - Slip Ring

These motors can be designed with configuration to meet cooling method and degree of protection requirements of different kinds of applications.


 

M Line - MAF - Low and High Voltage - TEAAC - Slip Ring

M Line - MAF - Low and High Voltage - TEAAC - Slip Ring

These motors can be designed with configuration to meet cooling method and degree of protection requirements of different kinds of applications.

M Line - MGA - Low and High Voltage - ODP - Squirrel Cage

M Line - MGA - Low and High Voltage - ODP - Squirrel Cage

These motors can be designed with configuration to meet cooling method and degree of protection requirements of different kinds of applications.


 

M Line - MGF - Low and High Voltage - TEAAC - Squirrel Cage

M Line - MGF - Low and High Voltage - TEAAC - Squirrel Cage

These motors can be designed with configuration to meet cooling method and degree of protection requirements of different kinds of applications.

M Line - MGP - Low and High Voltage - ODP - Squirrel Cage

M Line - MGP - Low and High Voltage - ODP - Squirrel Cage

These motors can be designed with configuration to meet cooling method and degree of protection requirements of different kinds of applications.


 

M Line – MGP – Medium Voltage – WPII

M Line – MGP – Medium Voltage – WPII

WEG Medium Voltage Motors present design optimized construction and are manufactured in robust frames for all applications includingsevere duty.

WGM Line - Low Voltage/High Voltage - (Closed) - Squirrel Cage

WGM Line - Low Voltage/High Voltage - (Closed) - Squirrel Cage

Compact and silent motors with high power relation per frame size. Cooling is done by means of a “water jacket” placed between the stator pack and the frame allowing a more effective thermal exchange.


 


 

»  Get to know more about our complete range of WEG Electric Motors products.


Generation, Transmission and Distribution of Energy

on

Alternators for Generator Sets

Alternators for Generator Sets

WEG alternators for generator sets are suitable for industrial, commercial, marine, telecommunication, mining, condominium, irrigation, & hospital applications.


 

»  Get to know more about our complete range of WEG Generation, Transmission and Distribution of Energy products.


Drives

on

Variable Frequency Drive CFW-08: 0.25hp - 20hp

Variable Frequency Drive CFW-08: 0.25hp - 20hp

High technology for motors driving. WEG VSDs offer several features like easy installation and operation, compact size and have a number of special functions.

Variable Frequency Drive CFW-08 Multipump Drive: 0.25hp - 20hp

Variable Frequency Drive CFW-08 Multipump Drive: 0.25hp - 20hp

High technology for motors driving. CFW08 Multipump Drive allows a system to maintain constant pressure in pipelines by drving the main and auxiliary pumps.


 

Variable Frequency Drive CFW-08 Washdown NEMA4X: 2hp - 20hp

Variable Frequency Drive CFW-08 Washdown NEMA4X: 2hp - 20hp

The CFW08 Washdown brings the many CFW08 design benefits with added versatility for the operations of higher protection degree environments.

Variable Frequency Drive CFW-09: 1hp - 500hp

Variable Frequency Drive CFW-09: 1hp - 500hp

High technology for motors driving. WEG VSDs offer several features like easy installation and operation, compact size and have a number of special functions.


 

Variable Frequency Drive CFW-10: 0.25hp - 5hp

Variable Frequency Drive CFW-10: 0.25hp - 5hp

High technology for motors driving. WEG VSDs offer several features like easy installation and operation and compact size.

Variable Frequency Drive CFW-11: 1.5hp - 600hp

Variable Frequency Drive CFW-11: 1.5hp - 600hp

A new generation of frequency inverters with high-tech features built in. The CFW-11 is fitted with Plug and Play technology and can automatically recognize and set accessories and optionals.


 

Variable Frequency Drive CFW700: 1.5HP - 150HP

Variable Frequency Drive CFW700: 1.5HP - 150HP

With main focus to fulfill requirements for general purpose applications the CFW700 series covers power levels ranging from 1.1 to 110kW (1.5 to 175 HP).

Medium Voltage Variable Frequency Drive MVW-01: 500hp - 8000hp

Medium Voltage Variable Frequency Drive MVW-01: 500hp - 8000hp

Designed to drive and vary speed of medium voltage motors, the MVW-01 consists of a multi-level structure of medium voltage IGBT (6.5kV) reducing the harmonic content of motor current to extremely low values.


 

Variable Frequency Drive CFW-11M: 500hp - 2500hp

Variable Frequency Drive CFW-11M: 500hp - 2500hp

New generation of WEG frequency inverters for high power ratings, consisting of power units fed through a 6 or 12 pulse input retifier with line voltage from 380 to 690V.

Soft-Starter SSW-05: 0.75hp - 75hp

Soft-Starter SSW-05: 0.75hp - 75hp

WEG soft starters are fitted with micro processors. They are high-tech and were designed to ensure the highest performance during starts and stops of induction motors.


 

Soft-Starter SSW-06: 3hp - 2500hp

Soft-Starter SSW-06: 3hp - 2500hp

Soft-Starters are static starters that accelerate, decelerate and protect three-phase induction motors in power ratings from 3 to 2500 hp.

Soft-Starter SSW-07: 6hp - 400hp

Soft-Starter SSW-07: 6hp - 400hp

Soft-Starters are static starters that accelerate, decelerate and protect three-phase induction motors in power ratings from 6 Hp to 400 Hp.


 

»  Get to know more about our complete range of WEG Drives products.


Controls

on

Control Relays

Control Relays

WEG’s control relays are available in multiple auxiliary contacts configuration (up to 8 contacts). Units may be directly mounted on DIN EN50.002 or tightened with screws.

Contactors (9 to 105A) and Overload Relays

Contactors (9 to 105A) and Overload Relays

Series have been designed taking into consideration industrial duty and reliability in mind. Ensuring global acceptance, all components conform to UL508, CSA C.22., IEC 60947 and CE.


 

Contactors (112 to 800A) and Overload Relays

Contactors (112 to 800A) and Overload Relays

Designed for extended mechanical & electrical life, dependable switching in even the most heavy-duty applications can be achieved. Ensuring global acceptance, all components conform to UL508, CSA C.22., IEC 60947 and CE.

Manual Motor Protector

Manual Motor Protector

Compact solution for protection and operation of motor circuits up to 100A. WEG’s Manual Motor Protectors combine motor control, disconnect means, short-circuit & motor overload protections in just one component.


 

Enclosed Starters

Enclosed Starters

Series were designed to meet requirements and flexibility frequently demanded in industrial applications. Standard units range from fractional to 250Hp@460Vac (custom starters are also available).

Smart Relay SRW01

Smart Relay SRW01

SRW01 series is a low-voltage electric motor management system with state-of-the-art technology and network communication capabilities. Its modular concept allows it to be used in a wide range of applications.


 

Electronic Relays - Monitoring, Timing and Level Relays

Electronic Relays - Monitoring, Timing and Level Relays

Ideal for applications such as industrial processes, power supply monitoring and level control, these series use high precision electronic circuit with noise immunity.

Pushbuttons and Pilot Lights CSW

Pushbuttons and Pilot Lights CSW

WEG has used its leading-edge technology & development capability to design the CSW series. These user friendly and durable pilot devices are available in Industrial Ø22 and Ø30mm & Hazardous Ø30mm versions.


 

Terminal Blocks

Terminal Blocks

Designed to guarantee a safe and secure connection for electric conductors. Developed to be used in several applications, offering great quality and performance.


 

»  Get to know more about our complete range of WEG Controls products.


Custom Panels

on

Nema 1 to Nema 4X Solutions

Nema 1 to Nema 4X Solutions

Designed to best suit industrial segments WEG Panels are highly standardized and their modular construction allows easy assembly, installation and maintenance.


 

»  Get to know more about our complete range of WEG Custom Panels products.



 


 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail