• News
  • Download Center
  • Product Selection
Haiti
Change to Another Country
Search


Products & Services
  • News
  • Download Center
Quick access
Controls
Motor Protection and Starters

» Home » Products & Services » Controls » Motor Protection and Starters

Minicontactors (7 to 22A) and Overload Relays

Minicontactors (7 to 22A) and Overload Relays

Compact solution for control and operation of circuits. An extensive lineup of modular and tool-free accessories makes this series the most flexible and easy-to-use available today.

Control Relays

Control Relays

WEG’s control relays are available in multiple auxiliary contacts configuration (up to 8 contacts). Units may be directly mounted on DIN EN50.002 or tightened with screws.


 

Contactors (9 to 105A) and Overload Relays

Contactors (9 to 105A) and Overload Relays

Series have been designed taking into consideration industrial duty and reliability in mind. Ensuring global acceptance, all components conform to UL508, CSA C.22., IEC 60947 and CE.

Contactors (112 to 800A) and Overload Relays

Contactors (112 to 800A) and Overload Relays

Designed for extended mechanical & electrical life, dependable switching in even the most heavy-duty applications can be achieved. Ensuring global acceptance, all components conform to UL508, CSA C.22., IEC 60947 and CE.


 

Manual Motor Protector

Manual Motor Protector

Compact solution for protection and operation of motor circuits up to 100A. WEG’s Manual Motor Protectors combine motor control, disconnect means, short-circuit & motor overload protections in just one component.

Molded Case Circuit Breakers

Molded Case Circuit Breakers

Available in two levels of short-circuit interrupting capacity (35 & 65kA @ 480Vac), the ACW Series assures top performance from 15 to 800A. Common plug-in accessories simplify field installation and minimize inventory.


 

Enclosed Starters

Enclosed Starters

Series were designed to meet requirements and flexibility frequently demanded in industrial applications. Standard units range from fractional to 250Hp@460Vac (custom starters are also available).

Custom Panels

Custom Panels

Whenever you need a reliable product to control & protect your application, WEG can help you find the best solution. Our panel shops can manufacture any configuration of starters for any low voltage horsepower ratings.



 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail