• WEG Easy
  • News
  • Download Center
Croatia
Change to Another Country
Search


Products & Services
  • News
  • Download Center
Quick access
Motors
Low Voltage Motors - IEC / Two Speed

Home » Products & Services » Motors » Low Voltage Motors - IEC / Two Speed » W21 - Aluminium Frame - Dahlander 4/2 Pole - Constant Torque


W21 - Aluminium Frame - Dahlander 4/2 Pole - Constant Torque
General information
 
Typical Applications
  • Pumps
  • Fans
  • Crushers
  • Conveyor belts
  • Mills
  • Centrifugal machines
  • Presses
  • Elevators
  • Packaging equipment
  • Grinders and others.

Standard Features
  • Single voltage - Self ventilated (TEFC)
  • Output: 0.12 up to 11kW
  • Frames: 63 up to 132M
  • Voltage: 220-240/380-415V (up to 100L) / 380-415/660V (from 112M and up)
  • Class “F” insulation (_T=80K)
  • Continuous duty: S1
  • Design N
  • Ambient temperature: 40°C, at 1000 m.a.s.l.
  • Squirrel cage rotor/Aluminium die cast
  • Stainless steel nameplate AISI 316
  • Dimensions according to IEC-72
  • Performance characteristics according to IEC 34
  • Color: RAL 5007

*For additional details about Inverter operation, please contact our technical support.
*Special Insulation for voltage above 575V


Optional Available
  • Non-drive end shaft
  • Bearing sealing
  • Shaft dimensions to customer requirements
  • Canopy for V1 applications
  • Special painting
  • Space heaters
  • Thermal protection (thermistors)
  • Class “H” insulation
  • Other mounting configurations
  • Other modifications, on request

Mounting information

WEG multivoltage aluminium frame motors with removable base were specially designed to meet market requirements in reference to mounting flexibility once they allow all mounting positions.
The foot mounting system offers great flexibility and it is quite simple allowing change on the mounting configuration without requiring any machining or modification on the motor feet.
Motor terminal box can also be rotated at 90 degrees allowing motor leads to be connected on any motor side.
Besides that, these motors are fully interchangeable with the existing cast iron frame motors.
These multivoltage aluminium frame motors are available in frame sizes 63, 71, 80, 90S/L, 100L, 112M, 132S and 132M.


Print
Recommend this page





Other products of this category


 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail

© 2010 WEG. All rights reserved