Compact and silent motors with high power relation per frame size. Cooling is done by means of a “water jacket” placed between the stator pack and the frame allowing a more effective thermal exchange.
WEG alternators for generator sets are suitable for industrial, commercial, marine, telecommunication, mining, condominium, irrigation, & hospital applications.
High technology for motors driving. WEG VSDs offer several features like easy installation and operation, compact size and have a number of special functions.
High technology for motors driving. CFW08 Multipump Drive allows a system to maintain constant pressure in pipelines by drving the main and auxiliary pumps.
High technology for motors driving. WEG VSDs offer several features like easy installation and operation, compact size and have a number of special functions.
A new generation of frequency inverters with high-tech features built in. The CFW-11 is fitted with Plug and Play technology and can automatically recognize and set accessories and optionals.
With main focus to fulfill requirements for general purpose applications the CFW700 series covers power levels ranging from 1.1 to 110kW (1.5 to 175 HP).
Designed to drive and vary speed of medium voltage motors, the MVW-01 consists of a multi-level structure of medium voltage IGBT (6.5kV) reducing the harmonic content of motor current to extremely low values.
New generation of WEG frequency inverters for high power ratings, consisting of power units fed through a 6 or 12 pulse input retifier with line voltage from 380 to 690V.
WEG soft starters are fitted with micro processors. They are high-tech and were designed to ensure the highest performance during starts and stops of induction motors.
WEG’s control relays are available in multiple auxiliary contacts configuration (up to 8 contacts). Units may be directly mounted on DIN EN50.002 or tightened with screws.
Series have been designed taking into consideration industrial duty and reliability in mind. Ensuring global acceptance, all components conform to UL508, CSA C.22., IEC 60947 and CE.
Designed for extended mechanical & electrical life, dependable switching in even the most heavy-duty applications can be achieved. Ensuring global acceptance, all components conform to UL508, CSA C.22., IEC 60947 and CE.
Compact solution for protection and operation of motor circuits up to 100A. WEG’s Manual Motor Protectors combine motor control, disconnect means, short-circuit & motor overload protections in just one component.
Series were designed to meet requirements and flexibility frequently demanded in industrial applications. Standard units range from fractional to 250Hp@460Vac (custom starters are also available).
SRW01 series is a low-voltage electric motor management system with state-of-the-art technology and network communication capabilities. Its modular concept allows it to be used in a wide range of applications.
Ideal for applications such as industrial processes, power supply monitoring and level control, these series use high precision electronic circuit with noise immunity.
WEG has used its leading-edge technology & development capability to design the CSW series. These user friendly and durable pilot devices are available in Industrial Ø22 and Ø30mm & Hazardous Ø30mm versions.
Designed to guarantee a safe and secure connection for electric conductors. Developed to be used in several applications, offering great quality and performance.
» Get to know more about our complete range of WEG Controls products.
Designed to best suit industrial segments WEG Panels are highly standardized and their modular construction allows easy assembly, installation and maintenance.
» Get to know more about our complete range of WEG Custom Panels products.