• News
  • Download Center
  • Product Selection
Guyana
Change to Another Country
Search


Products & Services
  • News
  • Download Center
Quick access
Custom Panels
Custom Control Panels

» Home » Products & Services » Custom Panels » Custom Control Panels

Combination Soft Starters GPH2

Combination Soft Starters GPH2

The Combination Soft Starters is an industrial general purpose AC motor soft starter package and designed for simple and quick installation and start-up.

Enclosed Drive Panel EDP11

Enclosed Drive Panel EDP11

The Enclosed Drive Panel is an industrial general purpose AC motor control and protection package. It is designed for simple and quick installation and start-up, requiring only input power and output motor connections.


 

Variable Frequency Drive CFW-11M: 500hp - 2500hp

Variable Frequency Drive CFW-11M: 500hp - 2500hp

New generation of WEG frequency inverters for high power ratings, consisting of power units fed through a 6 or 12 pulse input retifier with line voltage from 380 to 690V.

Nema 1 to Nema 4X Solutions

Nema 1 to Nema 4X Solutions

Designed to best suit industrial segments WEG Panels are highly standardized and their modular construction allows easy assembly, installation and maintenance.



 


WEG Easy
News - What's happening at WEG
Newsletter - Have News sent to you by e-Mail