Designed for various application in control circuits, may be directly mounted on DIN EN50.002, or with fixing screws. Also have compact dimensions and wide range of accessories.
Compact solution for protection of electric circuits, and motor start and operation. With high breaking capacity, thus allowing the installation in specific applications with high short-circuit current.
Designed to switch and protect three-phase and single-phase electric motors. WEG supplies a specially designed and projected starter according to any application.
WEG’s three-pole contactors present high technology and safety, and easy installation. For auxiliary contacts, there are two possibilites: through fixed auxiliary contacts or through additional auxiliary blocks.
WEG’s three-pole contactors present high technology and safety, and easy installation. Besides, offer enclosed construction according to VDE 0106, UL approval, and easy access connections for one or two conductors.
Specially designed to operate power factor correction capacitors (utilization category AC-6b). Special development to perform specific operations for this type of application.
High Speed fuse to protect electronic circuits such as soft-starter and VSDs. They are assembled in a high-quality ceramic body with high short circuit breaking capacity.
Compact and complete solution for control and operation of circuits. Wide range of accessories, allowing fast and compact assembly for various applications.