• Recherche Rapide
  • Actualités
  • Télécharger
France
Change to Another Country
Rechercher


Produits et Services
Electric Motors
IEC / Two Speed

» Home » Produits et Services » Electric Motors » IEC / Two Speed

W22 - Cast Iron Frame - Dahlander 4/2 Pole - Variable Torque

W22 - Cast Iron Frame - Dahlander 4/2 Pole - Variable Torque

Double speed variable torque Dahlander motors.

W22 - Cast Iron Frame - Dahlander 4/2 Pole - Constant Torque

W22 - Cast Iron Frame - Dahlander 4/2 Pole - Constant Torque

Double speed constant torque Dahlander motors.

W22 - Cast Iron Frame - Dahlander 8/4 Pole - Variable Torque

W22 - Cast Iron Frame - Dahlander 8/4 Pole - Variable Torque

Double speed variable torque Dahlander motors.


 

W22 - Cast Iron Frame - Dahlander 8/4 Pole - Constant Torque

W22 - Cast Iron Frame - Dahlander 8/4 Pole - Constant Torque

Double speed constant torque Dahlander motors.

W22 - Cast Iron Frame - Independent Winding 6/4 Pole - Variable Torque

W22 - Cast Iron Frame - Independent Winding 6/4 Pole - Variable Torque

Double speed variable torque Independent Winding motors.

W22 - Cast Iron Frame - Independent Winding 6/4 Pole - Constant Torque

W22 - Cast Iron Frame - Independent Winding 6/4 Pole - Constant Torque

Double speed constant torque Independent Winding motors.


 

W21 - Aluminium Frame - Dahlander 4/2 Pole - Variable Torque

W21 - Aluminium Frame - Dahlander 4/2 Pole - Variable Torque

Premium efficiency aluminium frame IP55 Dahlander two speed 4/2 pole variable torque motor.

W21 - Aluminium Frame - Dahlander 4/2 Pole - Constant Torque

W21 - Aluminium Frame - Dahlander 4/2 Pole - Constant Torque

Premium efficiency aluminium frame IP55 Dahlander two speed 4/2 pole constant torque motor.

W21 - Aluminium Frame - Dahlander 8/4 Pole - Variable Torque

W21 - Aluminium Frame - Dahlander 8/4 Pole - Variable Torque

Premium efficiency aluminium frame IP55 Dahlander two speed 8/4 pole variable torque motor.


 

W21 - Aluminium Frame - Dahlander 8/4 Pole - Constant Torque

W21 - Aluminium Frame - Dahlander 8/4 Pole - Constant Torque

Premium efficiency aluminium frame IP55 Dahlander two speed 8/4 pole constant torque motor.

W21 - Cast Iron Frame - Dahlander 4/2 Pole - Variable Torque

W21 - Cast Iron Frame - Dahlander 4/2 Pole - Variable Torque

Premium efficiency cast iron frame IP55 Dahlander two speed 4/2 pole variable torque motor.

W21 - Cast Iron Frame - Dahlander 4/2 Pole - Constant Torque

W21 - Cast Iron Frame - Dahlander 4/2 Pole - Constant Torque

Premium efficiency cast iron frame IP55 Dahlander two speed 4/2 pole constant torque motor.


 

W21 - Cast Iron Frame - Dahlander 8/4 Pole - Variable Torque

W21 - Cast Iron Frame - Dahlander 8/4 Pole - Variable Torque

Premium efficiency cast iron frame IP55 Dahlander two speed 8/4 pole variable torque motor complying with EFF1 efficiency levels according to CEMEP.

W21 - Cast Iron Frame - Dahlander 8/4 Pole - Constant Torque

W21 - Cast Iron Frame - Dahlander 8/4 Pole - Constant Torque

Premium efficiency cast iron frame IP55 Dahlander two speed 8/4 pole constant torque motor.

W21 - Cast Iron Frame - Independent Winding 6/4 Pole - Variable Torque

W21 - Cast Iron Frame - Independent Winding 6/4 Pole - Variable Torque

Premium efficiency cast iron frame IP55 two windings 6/4 pole variable torque motor.


 

W21 - Cast Iron Frame - Independent Winding 6/4 Pole - Constant Torque

W21 - Cast Iron Frame - Independent Winding 6/4 Pole - Constant Torque

Premium efficiency cast iron frame IP55 two windings 6/4 pole constant torque motor.



 


Recherche Rapide
Actualités - etre informé des actualités de WEG
Newsletter - recevoir les actualités par e-mail