High technology for motors driving. WEG VSDs offer several features like easy installation and operation, compact size and have a number of special functions. Available in power ratings from 0,25 to 15 kW.
High technology for motors driving. WEG VSDs offer several features like easy installation and operation, compact size and have a number of special functions. Available in power ratings from 1.1 to 1,100 kW.
High technology for motors driving. WEG VSDs offer several features like easy installation and operation and compact size. Available in power ratings from 0,25 to 4 kW.
A new generation of VSDs with high-tech features built in. The CFW-11 is fitted with Plug and Play technology and can automatically recognize, set accessories and optionals. Available in power ratings from 1,1 to 370 kW.
With main focus to fulfill requirements for general purpose applications the CFW700 series covers power levels ranging from 1.1 to 110kW (1.5 to 175 HP).
Designed to drive and vary speed of medium voltage motors, the MVW-01 consists of a multi-level structure of medium voltage IGBT (6.5 kV) reducing the harmonic content of motor current to extremely low values.
The simple sturdy design of EM´s Ampli-Speed™ magnetic drives offer a great alternative for applications using solid state electronic variable frequency drive controls.These features improve performance and reduce costs.
The CFW501 HVAC is a variable-speed drive intended for use with asynchronous motors when heating, ventilation, air conditioning and refrigeration applications are to be met.